(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Fitting - Male and Female Elbow

Pipe Fitting - Male and Female Elbow
  • Volume Discount

[Features]
· Pipe fitting manufactured from cold rolled steel plate (SPCC) are also available. A standard ‘Screwed Type Malleable Cast Iron Pipe Fitting’ as specified by JIS B 2301. We also manufacture some non-JIS standard products.
· The main material is Mareburu® (blackheart malleable cast iron). The threaded section has a tapered pipe thread. Hot-dip galvanized surface treatment is applied where the surface is processed.
· Hot-dip galvanization has been changed to a superior plating that reduces the environmental burden (RoSH compliant).
· Environmentally friendly: Lead and cadmium are significantly reduced.
· We use high-purity zinc metal that largely reduces the inclusion content of lead (Pb) and cadmium (Cd).
· Superior manufacturing method: No addition of new heavy metals is required.
· Mass production technology has been established by developing a unique production facility and preprocessing method. Heavy metals including bismuth (Bi) are used to replace of lead.
· Excellent performance: The appearance and performance is equivalent to conventional plated parts.
· Conforms to the specifications that are specified in JIS B 2301 (Screwed Type Malleable Cast Iron Pipe Fittings). The fitting has an exterior glossy plated finish—similar to the conventional products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RSL-15X10A-B
RSL-20X15A-W
RSL-25X20A-W
RSL-32X25A-W
RSL-40X32A-B
RSL-40X32A-W
RSL-50X40A-W
SL-6A-B
SL-6A-W
SL-8A-B
SL-8A-W
SL-10A-B
SL-10A-W
SL-15A-B
SL-15A-W
SL-20A-B
SL-20A-W
SL-25A-B
SL-25A-W
SL-32A-W
SL-40A-W
SL-50A-W
SL-65A-W
SL-80A-W
SL-100A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Surface Treatment
280 Piece(s)Available

12 Days or more

Screw⇔Screw Different Diameter1/2B(15A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter3/4B(20A)1/2B(15A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

Screw⇔Screw Different Diameter1B(25A)3/4B(20A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

Screw⇔Screw Different Diameter1 1/4B(32A)1B(25A)[Zinc Plating] Hot zinc plating
40 Piece(s)Available

12 Days or more

Screw⇔Screw Different Diameter1 1/2B(40A)1 1/4B(32A)[Not Provided] No
1 Piece(s)Available

8 Days or more

Screw⇔Screw Different Diameter1 1/2B(40A)1 1/4B(32A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

Screw⇔Screw Different Diameter2B(50A)1 1/2B(40A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

Screw⇔Screw Same Diameter・Different Type1/8B(6A)1/8B(6A)[Not Provided] No
1 Piece(s)Available

6 Days or more

Screw⇔Screw Same Diameter・Different Type1/8B(6A)1/8B(6A)[Zinc Plating] Hot zinc plating
210 Piece(s)Available

8 Days or more

Screw⇔Screw Same Diameter・Different Type1/4B(8A)1/4B(8A)[Not Provided] No
1 Piece(s)Available

6 Days or more

Screw⇔Screw Same Diameter・Different Type1/4B(8A)1/4B(8A)[Zinc Plating] Hot zinc plating
140 Piece(s)Available

8 Days or more

Screw⇔Screw Same Diameter・Different Type3/8B(10A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

6 Days or more

Screw⇔Screw Same Diameter・Different Type3/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc plating
140 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type1/2B(15A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

6 Days or more

Screw⇔Screw Same Diameter・Different Type1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

6 Days or more

Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)[Not Provided] No
1 Piece(s)Available

6 Days or more

Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

7 Days or more

Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

7 Days or more

Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

7 Days or more

Screw⇔Screw Same Diameter・Different Type2B(50A)2B(50A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

16 Days or more

Screw⇔Screw Same Diameter・Different Type2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

16 Days or more

Screw⇔Screw Same Diameter・Different Type3B(80A)3B(80A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

16 Days or more

Screw⇔Screw Same Diameter・Different Type4B(100A)4B(100A)[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Thread Type M1 Rc
Connection Thread Type M2 R Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No Band Presence

Additional Products in this Category

Tech Support