(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A JIS B 2301 screw-in type malleable cast iron fitting. Hot-dip zinc plating is excellent for reducing the environmental burden.
[Features]
· A standard ‘Screwed Type Malleable Cast Iron Pipe Fitting’ as specified by JIS B 2301. We also manufacture some non-JIS standard products.
· The main material is Mareburu® (blackheart malleable cast iron). The threaded section has a tapered pipe thread. Hot-dip galvanized surface treatment is applied where the surface is processed.
· Hot-dip galvanization has been changed to a superior plating that reduces the environmental burden (RoSH compliant).
· Environmentally friendly: Lead and cadmium are significantly reduced.
· We use high-purity zinc metal that largely reduces the inclusion content of lead (Pb) and cadmium (Cd).
· Superior manufacturing method: No addition of new heavy metals is required.
· Mass production technology has been established by developing a unique production facility and preprocessing method. Heavy metals including bismuth (Bi) are used to replace of lead.
· Excellent performance: The appearance and performance is equivalent to conventional plated parts.
· Conforms to the specifications that are specified in JIS B 2301 (Screwed Type Malleable Cast Iron Pipe Fittings). The fitting has an exterior glossy plated finish—similar to the conventional products.
Loading...
Material | FCMB27-05 | Max. Operating Pressure(MPa) | 2.5 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa |
Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy