(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coupler - Rubber Packing Seal with Outer Ring, KHPS Series

Coupler - Rubber Packing Seal with Outer Ring, KHPS Series
  • Volume Discount

Cut the pipe and tighten the nut for easy connection. The high power joint has no lock ring and its rubber packing is pressed against the outer surface of the pipe, so it can expand and contract slightly (separate fall-out prevention required).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KHPS-20A-W
KHPS-25A-W
KHPS-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Nominal A 1 Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

3/42027.2
1 Piece(s)Available

8 Days or more

12534
1 Piece(s)Available

12 Days or more

25060.5

Loading...

  1. 1

Basic Information

Body Material Malleable Cast Iron Surface Treatment Hot zinc plating (part numbers /-W) Applicable Fluid Water / Air / Gas / Oil
Max. Operating Pressure 1.0 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Union
Types Fitting Fitting type Mechanical Joint Applicable Pipe Type Steel pipe (general)
Applicable Tube Size Type Steel pipe JIS size Applicable Pipe Material Steel / PVC Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Tech Support