(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyetheretherketone/Cutting Plastic Spring PEEK/MPB

Polyetheretherketone/Cutting Plastic Spring  PEEK/MPB
  • Volume Discount

Used in harsh environments where immersion in solvents or corrosive chemicals is performed, such as semiconductor manufacturing equipment, etc. Durability and chemical resistance varies depending on operating environment. Test in your operating environment before use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/MPB-3-5-L5
PEEK/MPB-4-6-L10
PEEK/MPB-7-9-L5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load (Configurable Range)
(N)
Free Length L
(mm)
O.D. D
(φ)
I.D. d
(φ)
Spring Constant
(N/mm)
Solid Length
(mm)
1 Piece(s)Available

32 Days or more

101.51~4.505531.033.2
1 Piece(s)Available

32 Days or more

10~1.5010640.36.5
1 Piece(s)Available

32 Days or more

10~1.505970.153.4

Loading...

  1. 1

Basic Information

Material PEEK End Surface Condition Not Grounded

Additional Products in this Category

Tech Support