(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Standard BR series ductile (medium loads). (Part Numbers)

Casters - Standard BR series ductile (medium loads).
  • Volume Discount

Standard BR series ductile casters for medium loads, load ranges from 35.01 to 750.01daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

250BRMCB

Part Number
250BRMCB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

11 Days or more

485.01~750.00666.4300[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1401401801802525066185

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 250BRMCB in the Casters - Standard BR series ductile (medium loads). series.

Products like this...

Part Number
100BRFB
100BRMCB
100BRULB
300BRA
300BRB
300BRFB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00196140[Steel] Iron (with Bearings)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant8585113113121004780
1 Piece(s)Available

18 Days or more

140.01~220.00205.8140[Nylon] MC Nylon (With Bearing)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Cold Resistance / Heat resistant8585113113121004780
1 Piece(s)Available

8 Days or more

140.01~220.00205.8140[Urethane] Urethane (With Bearing)Oil Resistance / Gasoline Resistance / Abrasion Resistance8585113113121004780
1 Piece(s)Available

10 Days or more

320.01~485.00352.8350[Rubber] RubberAbrasion Resistance / Cold Resistance1601602042042530070215
1 Piece(s)Available

10 Days or more

320.01~485.00352.8350[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance1601602042042530070215
1 Piece(s)Available

10 Days or more

750.01 or More813.4350[Steel] Iron (with Bearings)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant1601602042042530070215

Additional Products in this Category

Tech Support