(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Standard K series ductile (medium loads).

Casters - Standard K series ductile (medium loads).
  • Volume Discount

Standard K series ductile casters for medium loads, load ranges from 35.01 to 750.01daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
75KB
75KFB
75KULB
100KB
100KFA
100KFB
100KMCB
125KFA
125KFB
150KA
150KB
150KFB
150KMCB
180KA
180KB
200KA
200KFA
200KFB
200KULB
230KA
230KB
250KA
250KFA
250KFB
250KMCB
250KULB
300KA
300KB
300KFB
300KMCB
300KULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

9 Days or more

35.01~80.0068.6112.5[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold ResistanceRound holes (two holes)75-9552107540
1 Piece(s)Available

8 Days or more

140.01~220.00137.2112.5[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound holes (two holes)75-9552107540
1 Piece(s)Available

9 Days or more

140.01~220.00156.8112.5[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil ResistanceRound holes (two holes)75-9552107540
1 Piece(s)Available

11 Days or more

80.01~140.0068.6140[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold ResistanceRound holes (two holes)90-115591210047
1 Piece(s)Available

8 Days or more

140.01~220.00137.2140[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound holes (two holes)90-115591210047
1 Piece(s)Available

11 Days or more

140.01~220.00137.2140[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound holes (two holes)90-115591210047
1 Piece(s)Available

8 Days or more

140.01~220.00156.8140[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold ResistanceRound holes (two holes)90-115591210047
1 Piece(s)Available

8 Days or more

320.01~485.00352.8168.5[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole10532130651712553
1 Piece(s)Available

8 Days or more

320.01~485.00352.8168.5[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole10532130651712553
1 Piece(s)Available

10 Days or more

140.01~220.00196195[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole12045145702015057
1 Piece(s)Available

8 Days or more

140.01~220.00196195[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold ResistanceRound hole12045145702015057
1 Piece(s)Available

8 Days or more

320.01~485.00392195[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole12045145702015057
1 Piece(s)Available

18 Days or more

320.01~485.00392195[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold ResistanceRound hole12045145702015057
1 Piece(s)Available

18 Days or more

220.01~320.00235.2225[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole13545160702018057
1 Piece(s)Available

18 Days or more

220.01~320.00235.2225[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold ResistanceRound hole13545160702018057
1 Piece(s)Available

18 Days or more

220.01~320.00245250[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole15050180802020061
1 Piece(s)Available

18 Days or more

485.01~750.00490250[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole15050180802020061
1 Piece(s)Available

8 Days or more

485.01~750.00490250[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole15050180802020061
1 Piece(s)Available

8 Days or more

485.01~750.00490250[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil ResistanceRound hole15050180802020061
1 Piece(s)Available

10 Days or more

220.01~320.00274.4290[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole16060190902523067
1 Piece(s)Available

10 Days or more

220.01~320.00274.4290[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold ResistanceRound hole16060190902523067
1 Piece(s)Available

10 Days or more

220.01~320.00333.2300[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole16060190902525067
1 Piece(s)Available

10 Days or more

485.01~750.00666.4300[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole16060190902525067
1 Piece(s)Available

10 Days or more

485.01~750.00666.4300[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole16060190902525067
1 Piece(s)Available

10 Days or more

485.01~750.00666.4300[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold ResistanceRound hole16060190902525067
1 Piece(s)Available

10 Days or more

485.01~750.00637300[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil ResistanceRound hole16060190902525067
1 Piece(s)Available

10 Days or more

320.01~485.00352.8350[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole17560205902530071
1 Piece(s)Available

8 Days or more

320.01~485.00352.8350[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold ResistanceRound hole17560205902530071
1 Piece(s)Available

10 Days or more

750.01 or More813.4350[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / AntistaticRound hole17560205902530071
1 Piece(s)Available

10 Days or more

750.01 or More813.4350[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold ResistanceRound hole17560205902530071
1 Piece(s)Available

10 Days or more

750.01 or More813.4350[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil ResistanceRound hole17560205902530071

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift
Load Category Medium Load

Additional Products in this Category

Tech Support