(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Standard K series ductile (medium loads). (Part Numbers)

Casters - Standard K series ductile (medium loads).
  • Volume Discount

Standard K series ductile casters for medium loads, load ranges from 35.01 to 750.01daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

200KULB

Part Number
200KULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

8 Days or more

485.01~750.00490250[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil ResistanceRound hole15050180802020061

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift
Load Category Medium Load

Please check the type/dimensions/specifications of the part 200KULB in the Casters - Standard K series ductile (medium loads). series.

Products like this...

Part Number
100KMCB
125KFA
125KFB
230KA
230KB
250KA
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00156.8140[Nylon] MC Nylon (With Bearing)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Cold Resistance / Heat resistantRound holes (two holes)90-115591210047
1 Piece(s)Available

8 Days or more

320.01~485.00352.8168.5[Steel] IronChemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistantRound hole10532130651712553
1 Piece(s)Available

8 Days or more

320.01~485.00352.8168.5[Steel] Iron (with Bearings)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistantRound hole10532130651712553
1 Piece(s)Available

10 Days or more

220.01~320.00274.4290[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole16060190902523067
1 Piece(s)Available

10 Days or more

220.01~320.00274.4290[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold ResistanceRound hole16060190902523067
1 Piece(s)Available

10 Days or more

220.01~320.00333.2300[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole16060190902525067

Additional Products in this Category

Tech Support