(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Ductile for trailer cart, SR series. (Part Numbers)

Casters - Ductile for trailer cart, SR series.
  • Volume Discount

Ductile casters for SR series trailer carriage for medium loads with slotted holes. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

250SR WSB

 
Part Number
250SR WSB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

12 Days or more

320.01~485.00323.4300[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance134(144)134(144)1761762525066190

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Mounting Hole Type Slotted Holes
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 250SR WSB in the Casters - Ductile for trailer cart, SR series. series.

Products like this...

Part Number
100SR FB
100SR MCB
100SR ULB
100SR WSB
150SR FB
150SR ULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

13 Days or more

140.01~220.00186.2140[Steel] Iron (with Bearings)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant71(90)71(90)112112121004585
1 Piece(s)Available

12 Days or more

220.01~320.00294140[Nylon] MC Nylon (With Bearing)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Cold Resistance / Heat resistant71(90)71(90)112112121004585
1 Piece(s)Available

8 Days or more

140.01~220.00205.8140[Urethane] Urethane (With Bearing)Oil Resistance / Gasoline Resistance / Abrasion Resistance71(90)71(90)112112121004585
1 Piece(s)Available

12 Days or more

80.01~140.0098140[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance71(90)71(90)112112121004585
1 Piece(s)Available

12 Days or more

320.01~485.00343195[Steel] Iron (with Bearings)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant90(105)90(105)1291292015057120
1 Piece(s)Available

18 Days or more

320.01~485.00362.6195[Urethane] Urethane (With Bearing)Oil Resistance / Gasoline Resistance / Abrasion Resistance90(105)90(105)1291292015057120

Additional Products in this Category

Tech Support