(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With wide swivel plate, TBR series. (Part Numbers)

Casters - With wide swivel plate, TBR series.
  • Volume Discount

Casters with wide swivel plate, TBR series with circular mounting holes for load ranges from 140.01 to 750.01daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

250X90TBRULB

Part Number
250X90TBRULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

11 Days or more

750.01 or More1244.6315[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance15515519519530250105190Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part 250X90TBRULB in the Casters - With wide swivel plate, TBR series. series.

Products like this...

Part Number
125X65TBRB
125X65TBRFB
150X50TBRFB
300X100TBRB
300X100TBRULB
300X75TBRB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

10 Days or more

220.01~320.00215.6178.5[Rubber] RubberAbrasion Resistance / Cold Resistance1101101421422512580107.5Heavy Load
1 Piece(s)Available

18 Days or more

320.01~485.00460.6178.5[Steel] IronChemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant1101101421422512580107.5Heavy Load
1 Piece(s)Available

11 Days or more

320.01~485.00431.2205[Steel] IronChemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant1251251611612515069125Heavy Load
1 Piece(s)Available

10 Days or more

750.01 or More882360[Rubber] RubberAbrasion Resistance / Cold Resistance17017021221230300120220Heavy Load
1 Piece(s)Available

10 Days or more

750.01 or More1577.8360[Urethane] UrethaneOil Resistance / Gasoline Resistance / Abrasion Resistance17017021221230300120220Heavy Load
1 Piece(s)Available

10 Days or more

485.01~750.00529.2365[Rubber] RubberAbrasion Resistance / Cold Resistance1701702102103030094225Heavy Load

Additional Products in this Category

Tech Support