(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Heavy load, with axial bearings.

Leveling Legs - Heavy load, with axial bearings.
  • Volume Discount

Heavy duty levelers with a large pedestal and a built-in bearing that allows smooth level adjustment even if it is not a heavy duty machine. Suitable for adjusting heavy machinery.

Part Number
D-H20X100
D-H20X150
D-H24X100
D-H24X150
D-H24X150SUS
D-H24X200
D-H30X100
D-H30X150
D-H30X200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Size M
(mm)
Properties
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate8039.210029.520Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate8039.215029.520Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate804910031.524Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate804915031.524Standard
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel[Others] Passivated804915031.524Standard / Corrosion Resistance
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate804920031.524Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate10068.610036.530Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate10068.615036.530Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate10068.620036.530Standard

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Bearing embedded Height Adjusting Handle No
Swivel Mechanism No Adjustor for Hex Screw No

Additional Products in this Category

Tech Support