(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad - Air Tweezers - Built-in Anti Static Valve

Vacuum Pad - Air Tweezers - Built-in Anti Static Valve
  • Volume Discount

The pen-type body includes a vacuum pad and a vacuum generator . * CAD data for this series is being revised It will be available as soon as the modifications are complete.

PDF

Part Number

Configured Part Number is shown.

VTB-EG-6RE-H

 
Part Number
VTB-EG-6RE-H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Pad Type General Shape Pad type Standard Mounting Method Insertion
Material Rubber-based Environment Standard / Static electricity diffusion Operating Temperature Range(℃) 0::60
Color Black Vacuum Level 90 Outer Diameter d(φ) 6
Full length B(mm) 177.8 Pad Holder Type R Bolt For Fixing Main Body Presence

Please check the type/dimensions/specifications of the part VTB-EG-6RE-H in the Vacuum Pad - Air Tweezers - Built-in Anti Static Valve series.

Additional Products in this Category

Tech Support