(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - K-B-Type, New JIS Key, 35 Chain

Roller Chain Sprockets - K-B-Type, New JIS Key, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K35B10D9F
K35B10D10F
K35B11D9F
K35B11D10F
K35B12D10F
K35B12D11F
K35B12D12F
K35B12D13F
K35B12D14F
K35B13D10F
K35B13D11F
K35B13D12F
K35B13D13F
K35B13D14F
K35B24D12F
K35B24D13F
K35B24D14F
K35B24D15F
K35B24D16F
K35B24D17F
K35B24D18F
K35B24D19F
K35B24D20F
K35B24D21F
K35B24D22F
K35B24D23F
K35B24D24F
K35B24D25F
K35B24D26F
K35B24D27F
K35B24D28F
K35B24D29F
K35B24D30F
K35B24D31F
K35B24D32F
K35B24D33F
K35B24D34F
K35B24D35F
K35B24D36F
K35B24D37F
K35B24D38F
K35B25D12F
K35B25D13F
K35B25D14F
K35B25D15F
K35B25D16F
K35B25D17F
K35B25D18F
K35B25D19F
K35B25D20F
K35B25D21F
K35B25D22F
K35B25D23F
K35B25D24F
K35B25D25F
K35B25D26F
K35B25D27F
K35B25D28F
K35B25D29F
K35B25D30F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

910--M3
1 Piece(s)Available

13 Days or more

101031.4M4
1 Piece(s)Available

13 Days or more

911--M3
1 Piece(s)Available

13 Days or more

101131.4M4
1 Piece(s)Available

13 Days or more

101231.4M4
1 Piece(s)Available

13 Days or more

111241.8M5
1 Piece(s)Available

13 Days or more

121241.8M5
1 Piece(s)Available

13 Days or more

131252.3M6
1 Piece(s)Available

13 Days or more

141252.3M6
1 Piece(s)Available

13 Days or more

101331.4M4
1 Piece(s)Available

13 Days or more

111341.8M5
1 Piece(s)Available

13 Days or more

121341.8M5
1 Piece(s)Available

13 Days or more

131352.3M6
1 Piece(s)Available

13 Days or more

141352.3M6
1 Piece(s)Available

13 Days or more

122441.8M5
1 Piece(s)Available

13 Days or more

132452.3M6
1 Piece(s)Available

13 Days or more

142452.3M6
1 Piece(s)Available

13 Days or more

152452.3M6
1 Piece(s)Available

13 Days or more

162452.3M6
1 Piece(s)Available

13 Days or more

172452.3M6
1 Piece(s)Available

13 Days or more

182462.8M6
1 Piece(s)Available

13 Days or more

192462.8M6
1 Piece(s)Available

13 Days or more

202462.8M6
1 Piece(s)Available

13 Days or more

212462.8M6
1 Piece(s)Available

13 Days or more

222462.8M6
1 Piece(s)Available

13 Days or more

232483.3M8
1 Piece(s)Available

13 Days or more

242483.3M8
1 Piece(s)Available

13 Days or more

252483.3M8
1 Piece(s)Available

13 Days or more

262483.3M8
1 Piece(s)Available

13 Days or more

272483.3M8
1 Piece(s)Available

13 Days or more

282483.3M8
1 Piece(s)Available

13 Days or more

292483.3M8
1 Piece(s)Available

13 Days or more

302483.3M8
1 Piece(s)Available

13 Days or more

3124103.3M8
1 Piece(s)Available

13 Days or more

3224103.3M8
1 Piece(s)Available

13 Days or more

3324103.3M8
1 Piece(s)Available

13 Days or more

3424103.3M8
1 Piece(s)Available

13 Days or more

3524103.3M8
1 Piece(s)Available

13 Days or more

3624103.3M8
1 Piece(s)Available

13 Days or more

3724103.3M8
1 Piece(s)Available

13 Days or more

3824103.3M8
1 Piece(s)Available

13 Days or more

122541.8M5
1 Piece(s)Available

13 Days or more

132552.3M6
1 Piece(s)Available

13 Days or more

142552.3M6
1 Piece(s)Available

13 Days or more

152552.3M6
1 Piece(s)Available

13 Days or more

162552.3M6
1 Piece(s)Available

13 Days or more

172552.3M6
1 Piece(s)Available

13 Days or more

182562.8M6
1 Piece(s)Available

13 Days or more

192562.8M6
1 Piece(s)Available

13 Days or more

202562.8M6
1 Piece(s)Available

13 Days or more

212562.8M6
1 Piece(s)Available

13 Days or more

222562.8M6
1 Piece(s)Available

13 Days or more

232583.3M8
1 Piece(s)Available

13 Days or more

242583.3M8
1 Piece(s)Available

13 Days or more

252583.3M8
1 Piece(s)Available

13 Days or more

262583.3M8
1 Piece(s)Available

13 Days or more

272583.3M8
1 Piece(s)Available

13 Days or more

282583.3M8
1 Piece(s)Available

13 Days or more

292583.3M8
1 Piece(s)Available

13 Days or more

302583.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 35 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment Induction Hardened Tooth Tip The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Standard (formerly, B type)

Additional Products in this Category

Tech Support