(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Single-Double, New JIS Key, 35 Chain (Part Numbers)

Roller Chain Sprockets - Single-Double, New JIS Key, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
35SD20D18F
35SD20D19F
35SD20D20F
35SD20D21F
35SD20D22F
35SD20D23F
35SD20D24F
35SD20D25F
35SD20D26F
35SD20D27F
35SD20D28F
35SD20D29F
35SD20D30F
35SD21D13F
35SD21D14F
35SD21D15F
35SD21D16F
35SD21D17F
35SD21D18F
35SD21D19F
35SD21D20F
35SD21D21F
35SD21D22F
35SD21D23F
35SD21D24F
35SD21D25F
35SD21D26F
35SD21D27F
35SD21D28F
35SD21D29F
35SD21D30F
35SD21D31F
35SD21D32F
35SD22D13F
35SD22D14F
35SD22D15F
35SD22D16F
35SD22D17F
35SD22D18F
35SD22D19F
35SD22D20F
35SD22D21F
35SD22D22F
35SD22D23F
35SD22D24F
35SD22D25F
35SD22D26F
35SD22D27F
35SD22D28F
35SD22D29F
35SD22D30F
35SD22D31F
35SD22D32F
35SD22D33F
35SD22D34F
35SD22D35F
35SD23D16F
35SD23D17F
35SD23D18F
35SD23D19F
35SD23D20F
35SD23D21F
35SD23D22F
35SD23D23F
35SD23D24F
35SD23D25F
35SD23D26F
35SD23D27F
35SD23D28F
35SD23D29F
35SD23D30F
35SD23D31F
35SD23D32F
35SD23D33F
35SD23D34F
35SD23D35F
35SD23D36F
35SD23D37F
35SD23D38F
35SD24D16F
35SD24D17F
35SD24D18F
35SD24D19F
35SD24D20F
35SD24D21F
35SD24D22F
35SD24D23F
35SD24D24F
35SD24D25F
35SD24D26F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

182062.8M6
1 Piece(s)Available

13 Days or more

192062.8M6
1 Piece(s)Available

13 Days or more

202062.8M6
1 Piece(s)Available

13 Days or more

212062.8M6
1 Piece(s)Available

13 Days or more

222062.8M6
1 Piece(s)Available

13 Days or more

232083.3M8
1 Piece(s)Available

13 Days or more

242083.3M8
1 Piece(s)Available

13 Days or more

252083.3M8
1 Piece(s)Available

13 Days or more

262083.3M8
1 Piece(s)Available

13 Days or more

272083.3M8
1 Piece(s)Available

13 Days or more

282083.3M8
1 Piece(s)Available

13 Days or more

292083.3M8
1 Piece(s)Available

13 Days or more

302083.3M8
1 Piece(s)Available

13 Days or more

132152.3M6
1 Piece(s)Available

13 Days or more

142152.3M6
1 Piece(s)Available

13 Days or more

152152.3M6
1 Piece(s)Available

13 Days or more

162152.3M6
1 Piece(s)Available

13 Days or more

172152.3M6
1 Piece(s)Available

13 Days or more

182162.8M6
1 Piece(s)Available

13 Days or more

192162.8M6
1 Piece(s)Available

13 Days or more

202162.8M6
1 Piece(s)Available

13 Days or more

212162.8M6
1 Piece(s)Available

13 Days or more

222162.8M6
1 Piece(s)Available

13 Days or more

232183.3M8
1 Piece(s)Available

13 Days or more

242183.3M8
1 Piece(s)Available

13 Days or more

252183.3M8
1 Piece(s)Available

13 Days or more

262183.3M8
1 Piece(s)Available

13 Days or more

272183.3M8
1 Piece(s)Available

13 Days or more

282183.3M8
1 Piece(s)Available

13 Days or more

292183.3M8
1 Piece(s)Available

13 Days or more

302183.3M8
1 Piece(s)Available

13 Days or more

3121103.3M8
1 Piece(s)Available

13 Days or more

3221103.3M8
1 Piece(s)Available

13 Days or more

132252.3M6
1 Piece(s)Available

13 Days or more

142252.3M6
1 Piece(s)Available

16 Days or more

152252.3M6
1 Piece(s)Available

13 Days or more

162252.3M6
1 Piece(s)Available

13 Days or more

172252.3M6
1 Piece(s)Available

13 Days or more

182262.8M6
1 Piece(s)Available

13 Days or more

192262.8M6
1 Piece(s)Available

13 Days or more

202262.8M6
1 Piece(s)Available

13 Days or more

212262.8M6
1 Piece(s)Available

13 Days or more

222262.8M6
1 Piece(s)Available

13 Days or more

232283.3M8
1 Piece(s)Available

13 Days or more

242283.3M8
1 Piece(s)Available

13 Days or more

252283.3M8
1 Piece(s)Available

13 Days or more

262283.3M8
1 Piece(s)Available

13 Days or more

272283.3M8
1 Piece(s)Available

13 Days or more

282283.3M8
1 Piece(s)Available

13 Days or more

292283.3M8
1 Piece(s)Available

13 Days or more

302283.3M8
1 Piece(s)Available

13 Days or more

3122103.3M8
1 Piece(s)Available

13 Days or more

3222103.3M8
1 Piece(s)Available

13 Days or more

3322103.3M8
1 Piece(s)Available

13 Days or more

3422103.3M8
1 Piece(s)Available

13 Days or more

3522103.3M8
1 Piece(s)Available

13 Days or more

162352.3M6
1 Piece(s)Available

13 Days or more

172352.3M6
1 Piece(s)Available

13 Days or more

182362.8M6
1 Piece(s)Available

13 Days or more

192362.8M6
1 Piece(s)Available

13 Days or more

202362.8M6
1 Piece(s)Available

13 Days or more

212362.8M6
1 Piece(s)Available

13 Days or more

222362.8M6
1 Piece(s)Available

13 Days or more

232383.3M8
1 Piece(s)Available

13 Days or more

242383.3M8
1 Piece(s)Available

13 Days or more

252383.3M8
1 Piece(s)Available

13 Days or more

262383.3M8
1 Piece(s)Available

13 Days or more

272383.3M8
1 Piece(s)Available

13 Days or more

282383.3M8
1 Piece(s)Available

13 Days or more

292383.3M8
1 Piece(s)Available

13 Days or more

302383.3M8
1 Piece(s)Available

13 Days or more

3123103.3M8
1 Piece(s)Available

13 Days or more

3223103.3M8
1 Piece(s)Available

13 Days or more

3323103.3M8
1 Piece(s)Available

13 Days or more

3423103.3M8
1 Piece(s)Available

13 Days or more

3523103.3M8
1 Piece(s)Available

13 Days or more

3623103.3M8
1 Piece(s)Available

13 Days or more

3723103.3M8
1 Piece(s)Available

13 Days or more

3823103.3M8
1 Piece(s)Available

13 Days or more

162452.3M6
1 Piece(s)Available

13 Days or more

172452.3M6
1 Piece(s)Available

13 Days or more

182462.8M6
1 Piece(s)Available

13 Days or more

192462.8M6
1 Piece(s)Available

13 Days or more

202462.8M6
1 Piece(s)Available

13 Days or more

212462.8M6
1 Piece(s)Available

13 Days or more

222462.8M6
1 Piece(s)Available

13 Days or more

232483.3M8
1 Piece(s)Available

13 Days or more

242483.3M8
1 Piece(s)Available

13 Days or more

252483.3M8
1 Piece(s)Available

13 Days or more

262483.3M8

Loading...

Basic Information

Sprocket Shape SD Shape Chain No. 35 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support