(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, B-Type, New JIS Key, 40 Chain

Roller Chain Sprockets - Stainless Steel, B-Type, New JIS Key, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS40B10D11F
SUS40B10D13F
SUS40B11D11F
SUS40B11D13F
SUS40B12D11F
SUS40B12D13F
SUS40B12D21F
SUS40B13D13F
SUS40B14D13F
SUS40B14D21F
SUS40B14D23F
SUS40B15D13F
SUS40B15D21F
SUS40B15D23F
SUS40B15D26F
SUS40B15D27F
SUS40B16D21F
SUS40B16D23F
SUS40B16D26F
SUS40B16D27F
SUS40B16D29F
SUS40B17D21F
SUS40B17D23F
SUS40B17D26F
SUS40B17D27F
SUS40B17D29F
SUS40B17D31F
SUS40B18D21F
SUS40B18D23F
SUS40B18D26F
SUS40B18D27F
SUS40B18D29F
SUS40B18D31F
SUS40B18D32F
SUS40B18D33F
SUS40B18D34F
SUS40B19D21F
SUS40B19D23F
SUS40B19D26F
SUS40B19D27F
SUS40B19D29F
SUS40B19D31F
SUS40B19D33F
SUS40B19D34F
SUS40B19D36F
SUS40B19D37F
SUS40B19D39F
SUS40B20D21F
SUS40B20D23F
SUS40B20D26F
SUS40B20D27F
SUS40B20D29F
SUS40B20D31F
SUS40B20D33F
SUS40B20D34F
SUS40B20D36F
SUS40B20D37F
SUS40B20D39F
SUS40B20D41F
SUS40B20D43F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

111041.8M5
1 Piece(s)Available

13 Days or more

131052.3M6
1 Piece(s)Available

13 Days or more

111141.8M5
1 Piece(s)Available

13 Days or more

131152.3M6
1 Piece(s)Available

13 Days or more

111241.8M5
1 Piece(s)Available

13 Days or more

131252.3M6
1 Piece(s)Available

13 Days or more

211262.8M6
1 Piece(s)Available

13 Days or more

131352.3M6
1 Piece(s)Available

13 Days or more

131452.3M6
1 Piece(s)Available

13 Days or more

211462.8M6
1 Piece(s)Available

13 Days or more

231483.3M8
1 Piece(s)Available

13 Days or more

131552.3M6
1 Piece(s)Available

13 Days or more

211562.8M6
1 Piece(s)Available

13 Days or more

231583.3M8
1 Piece(s)Available

13 Days or more

261583.3M8
1 Piece(s)Available

13 Days or more

271583.3M8
1 Piece(s)Available

13 Days or more

211662.8M6
1 Piece(s)Available

13 Days or more

231683.3M8
1 Piece(s)Available

13 Days or more

261683.3M8
1 Piece(s)Available

13 Days or more

271683.3M8
1 Piece(s)Available

13 Days or more

291683.3M8
1 Piece(s)Available

13 Days or more

211762.8M6
1 Piece(s)Available

13 Days or more

231783.3M8
1 Piece(s)Available

13 Days or more

261783.3M8
1 Piece(s)Available

13 Days or more

271783.3M8
1 Piece(s)Available

13 Days or more

291783.3M8
1 Piece(s)Available

13 Days or more

3117103.3M8
1 Piece(s)Available

13 Days or more

211862.8M6
1 Piece(s)Available

13 Days or more

231883.3M8
1 Piece(s)Available

13 Days or more

261883.3M8
1 Piece(s)Available

13 Days or more

271883.3M8
1 Piece(s)Available

13 Days or more

291883.3M8
1 Piece(s)Available

13 Days or more

3118103.3M8
1 Piece(s)Available

8 Days or more

3218103.3M8
1 Piece(s)Available

13 Days or more

3318103.3M8
1 Piece(s)Available

13 Days or more

3418103.3M8
1 Piece(s)Available

13 Days or more

211962.8M6
1 Piece(s)Available

13 Days or more

231983.3M8
1 Piece(s)Available

13 Days or more

261983.3M8
1 Piece(s)Available

13 Days or more

271983.3M8
1 Piece(s)Available

13 Days or more

291983.3M8
1 Piece(s)Available

13 Days or more

3119103.3M8
1 Piece(s)Available

13 Days or more

3319103.3M8
1 Piece(s)Available

13 Days or more

3419103.3M8
1 Piece(s)Available

13 Days or more

3619103.3M8
1 Piece(s)Available

13 Days or more

3719103.3M8
1 Piece(s)Available

13 Days or more

3919123.3M8
1 Piece(s)Available

13 Days or more

212062.8M6
1 Piece(s)Available

13 Days or more

232083.3M8
1 Piece(s)Available

13 Days or more

262083.3M8
1 Piece(s)Available

13 Days or more

272083.3M8
1 Piece(s)Available

13 Days or more

292083.3M8
1 Piece(s)Available

13 Days or more

3120103.3M8
1 Piece(s)Available

13 Days or more

3320103.3M8
1 Piece(s)Available

13 Days or more

3420103.3M8
1 Piece(s)Available

13 Days or more

3620103.3M8
1 Piece(s)Available

13 Days or more

3720103.3M8
1 Piece(s)Available

13 Days or more

3920123.3M8
1 Piece(s)Available

13 Days or more

4120123.3M8
1 Piece(s)Available

13 Days or more

4320123.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support