(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solenoid Valve - 5-Port, Single Unit, 4KB1/4KB2/4KB3/4KB4 Series

Solenoid Valve - 5-Port, Single Unit, 4KB1/4KB2/4KB3/4KB4 Series
  • Volume Discount

•Type: Solenoid Valves
•Valve Type: 5-Port Valve
•Manual Switch: Non-Locking
•Plumbing: Sub-Base Plumbing
•Pipe Port Type: Rc (R)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4KB110-06-AC100V
4KB110-06-AC200V
4KB110-06-B-AC100V
4KB110-06-B-AC200V
4KB120-06-AC100V
4KB120-06-AC200V
4KB120-06-B-AC100V
4KB120-06-B-AC200V
4KB120-06-B-DC24V
4KB120-06-BS-DC24V
4KB120-06-DC24V
4KB120-06-S-DC24V
4KB210-06-AC100V
4KB210-06-AC200V
4KB210-06-B-AC100V
4KB210-06-B-AC200V
4KB210-08-AC100V
4KB210-08-B-AC100V
4KB210-08-B-AC200V
4KB210-08-B-DC24V
4KB210-08-BS-DC24V
4KB220-06-AC100V
4KB220-06-AC200V
4KB220-06-B-AC100V
4KB220-06-B-AC200V
4KB220-06-B-DC24V
4KB220-06-DC24V
4KB220-06-S-DC24V
4KB220-08-AC100V
4KB220-08-AC200V
4KB220-08-B-AC100V
4KB220-08-B-AC200V
4KB220-08-B-DC24V
4KB220-08-BS-DC24V
4KB220-08-DC24V
4KB220-08-S-DC24V
4KB230-06-AC100V
4KB230-06-AC200V
4KB230-06-B-AC100V
4KB230-06-B-AC200V
4KB230-06-B-DC24V
4KB230-06-BS-DC24V
4KB230-06-DC24V
4KB230-06-S-DC24V
4KB230-08-AC100V
4KB230-08-AC200V
4KB230-08-B-AC100V
4KB230-08-B-AC200V
4KB230-08-B-DC24V
4KB230-08-BS-DC24V
4KB230-08-DC24V
4KB230-08-S-DC24V
4KB240-06-AC100V
4KB240-06-AC200V
4KB240-06-B-AC100V
4KB240-06-B-AC200V
4KB240-06-B-DC24V
4KB240-06-BS-DC24V
4KB240-06-DC24V
4KB240-06-S-DC24V
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Port Size Wire Connection Symbol Voltage Surge Suppressor
1 Piece(s)Available

8 Days or more

AC100VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust20~401/8No MarkAC100VNo
1 Piece(s)Available

8 Days or more

AC200VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust20~401/8No MarkAC200VNo
1 Piece(s)Available

8 Days or more

AC100VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust20~401/8BAC100VNo
1 Piece(s)Available

8 Days or more

AC200VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust20~401/8BAC200VNo
1 Piece(s)Available

8 Days or more

AC100VDoubleSelf-holding2-position exhaust20~401/8No MarkAC100VNo
1 Piece(s)Available

8 Days or more

AC200VDoubleSelf-holding2-position exhaust20~401/8No MarkAC200VNo
1 Piece(s)Available

8 Days or more

AC100VDoubleSelf-holding2-position exhaust20~401/8BAC100VNo
1 Piece(s)Available

15 Days or more

AC200VDoubleSelf-holding2-position exhaust20~401/8BAC200VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust20~401/8BDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust20~401/8BDC24VAttachment
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust20~401/8No MarkDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust20~401/8No MarkDC24VAttachment
1 Piece(s)Available

8 Days or more

AC100VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/8No MarkAC100VNo
1 Piece(s)Available

8 Days or more

AC200VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/8No MarkAC200VNo
1 Piece(s)Available

8 Days or more

AC100VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/8BAC100VNo
1 Piece(s)Available

8 Days or more

AC200VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/8BAC200VNo
1 Piece(s)Available

8 Days or more

AC100VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/4No MarkAC100VNo
1 Piece(s)Available

8 Days or more

AC100VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/4BAC100VNo
1 Piece(s)Available

8 Days or more

AC200VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/4BAC200VNo
1 Piece(s)Available

8 Days or more

DC24VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/4BDC24VNo
1 Piece(s)Available

8 Days or more

DC24VSingle[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)2-position exhaust40~801/4BDC24VAttachment
1 Piece(s)Available

8 Days or more

AC100VDoubleSelf-holding2-position exhaust40~801/8No MarkAC100VNo
1 Piece(s)Available

8 Days or more

AC200VDoubleSelf-holding2-position exhaust40~801/8No MarkAC200VNo
1 Piece(s)Available

15 Days or more

AC100VDoubleSelf-holding2-position exhaust40~801/8BAC100VNo
1 Piece(s)Available

8 Days or more

AC200VDoubleSelf-holding2-position exhaust40~801/8BAC200VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust40~801/8BDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust40~801/8No MarkDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust40~801/8No MarkDC24VAttachment
1 Piece(s)Available

8 Days or more

AC100VDoubleSelf-holding2-position exhaust40~801/4No MarkAC100VNo
1 Piece(s)Available

17 Days or more

AC200VDoubleSelf-holding2-position exhaust40~801/4No MarkAC200VNo
1 Piece(s)Available

8 Days or more

AC100VDoubleSelf-holding2-position exhaust40~801/4BAC100VNo
1 Piece(s)Available

15 Days or more

AC200VDoubleSelf-holding2-position exhaust40~801/4BAC200VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust40~801/4BDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust40~801/4BDC24VAttachment
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust40~801/4No MarkDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDoubleSelf-holding2-position exhaust40~801/4No MarkDC24VAttachment
1 Piece(s)Available

15 Days or more

AC100VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/8No MarkAC100VNo
1 Piece(s)Available

8 Days or more

AC200VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/8No MarkAC200VNo
1 Piece(s)Available

8 Days or more

AC100VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/8BAC100VNo
1 Piece(s)Available

8 Days or more

AC200VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/8BAC200VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/8BDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/8BDC24VAttachment
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/8No MarkDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/8No MarkDC24VAttachment
1 Piece(s)Available

8 Days or more

AC100VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/4No MarkAC100VNo
1 Piece(s)Available

8 Days or more

AC200VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/4No MarkAC200VNo
1 Piece(s)Available

17 Days or more

AC100VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/4BAC100VNo
1 Piece(s)Available

8 Days or more

AC200VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/4BAC200VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/4BDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/4BDC24VAttachment
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/4No MarkDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)[3-Position Closed Center] 3 Position All Ports Blocked40~801/4No MarkDC24VAttachment
1 Piece(s)Available

8 Days or more

AC100VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)3 Position A · B · R Connection40~801/8No MarkAC100VNo
1 Piece(s)Available

8 Days or more

AC200VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)3 Position A · B · R Connection40~801/8No MarkAC200VNo
1 Piece(s)Available

15 Days or more

AC100VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)3 Position A · B · R Connection40~801/8BAC100VNo
1 Piece(s)Available

15 Days or more

AC200VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)3 Position A · B · R Connection40~801/8BAC200VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)3 Position A · B · R Connection40~801/8BDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)3 Position A · B · R Connection40~801/8BDC24VAttachment
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)3 Position A · B · R Connection40~801/8No MarkDC24VNo
1 Piece(s)Available

8 Days or more

DC24VDouble[Self-Recovery (Spring Return)] Self-reset(spring return)3 Position A · B · R Connection40~801/8No MarkDC24VAttachment

Loading...

Basic Information

Type Electromagnetic Valve Application Single Item Operating Mounting Orientation Manifold Base
Specifications Standard / Oil-Free Valve Type 5-port valve Pipe Port Type Rc
Driving Type Pilot-operated Spool Seal Type Soft seal Manual Equipment Non-Locking
Plumbing Subbase Plumbing

Additional Products in this Category

Tech Support