(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Rail only, model SHW.

LM Guides - Rail only, model SHW.

MISUMI can custom cut rail to units of 1 mm with symmetric or non-symmetric G dimensions. Cut-to-order.




Part Number
SHW21-[70-1900/1]L(GK)
SHW27-[80-3000/1]L(GK)
SHW35-[110-3000/1]L(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Width W1
(mm)
Mounting Height M
(mm)
Rail Length L
(mm)
Nominal Part Number
1 Piece(s)

6 Days

372170 ~ 190021
1 Piece(s)

6 Days

422780 ~ 300027
1 Piece(s)

6 Days

6935110 ~ 300035

Loading...

  1. 1

Basic Information

Set / Single Item Rail Only Rail Type Wide Rail Material Carbon Steel
Radial Clearance Normal Accuracy Grade Normal Grade

Additional Products in this Category

Tech Support