(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Block only, model HRW. (Part Numbers)

LM Guides - Block only, model HRW.
  • Volume Discount

MISUMI stocks Individual linear motion guide blocks from the THK LM guide HRW series for quick and easy interchangeability, ensuring problem free maintenance and short down times.

[Features]
•Balls travel in four precision-ground raceways on an LM rail through the LM block, and endplates incorporated in the LM block.
•Each row of balls is placed at a contact angle of 45°so that the rated loads applied to the LM block are uniform in all four directions (radial, reverse-radial and lateral directions) for a constant low friction coefficient, and increased rigidity.
•Blocks self-adjust enabling mounting error to be absorbed, even under a preload, for highly accurate, smooth linear motion.

PDF

Part Number

Configured Part Number is shown.

HRW27CA1UUM(GK)






Part Number
HRW27CA1UUM(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Rail Width W1
(mm)
Mounting Height M
(mm)
Material Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)Available

8 Days or more

10[Wide] CA: Flanged w/Tapped Holes and Middle Holes-27Stainless SteelNormal27-----70405.3604.58072.8Tapped and Thru Holes6M65.3Through51.8End seal

Loading...

  1. 1
 

Basic Information

Set / Single Item Block Only Rail Type Wide Rail Accuracy Grade Normal Grade
Ball Arrangement 4-Row, Circular Retainer N/A Lubrication System N/A
Rolling Element Ball

Please check the type/dimensions/specifications of the part HRW27CA1UUM(GK) in the LM Guides - Block only, model HRW. series.

Products like this...

Part Number
HRW17CR1UUC1(GK)
HRW21CA1(GK)
HRW21CA1M(GK)
HRW27CR1(GK)
HRW27CR1M(GK)
HRW27CR1SS(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Rail Width W1
(mm)
Mounting Height M
(mm)
Material Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)

6 Days

-[Standard] CR: Compact3317Carbon SteelLight Preload175530910046.446.4144-----5050.8Tapped Holes4M4-533.6UU: End Seals
1 Piece(s)Available

8 Days or more

10[Wide] CA: Flanged w/Tapped Holes and Middle Holes-21Carbon SteelNormal2180201290078.478.421960294.4504.56858.8Tapped and Thru Holes6M54.4Through40None
1 Piece(s)Available

8 Days or more

10[Wide] CA: Flanged w/Tapped Holes and Middle Holes-21Stainless SteelNormal21-----60294.4504.56858.8Tapped and Thru Holes6M54.4Through40No
1 Piece(s)Available

8 Days or more

10[Standard] CR: Compact-27Carbon SteelNormal27142002160016616642346326604.56272.8Tapped Holes6M6-651.8None
1 Piece(s)Available

8 Days or more

10[Standard] CR: Compact-27Stainless SteelNormal27-----46326604.56272.8Tapped Holes6M6-651.8No
1 Piece(s)Available

6 Days

10[Wide] CA: Flanged w/Tapped Holes and Middle Holes-27Carbon SteelNormal27142002160016616642370405.3604.56272.8Tapped Holes6M6-651.8End and Side Seal

Additional Products in this Category

Tech Support