(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Double wheel swivel plate, HG-W series (medium loads). (Part Numbers)

Casters - Double wheel swivel plate, HG-W series (medium loads).
  • Volume Discount

HG-W series steel double-wheel swivel casters with circular hole, for display of commercial facilities and factory facilities. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
HG-38BN-W
HG-50BN-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
1 Piece(s)Available

16 Days or more

1080.01~140.00120643844
1 Piece(s)Available

10 Days or more

10140.01~220.00150775049

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Properties Low Floor Heavy Load
Wheel Material Nylon Wheel Characteristics No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 52 Mounting Hole Pitch, Short Length Direction W1(mm) 52
Plate Length(mm) 70 Plate Width(mm) 70 Wheel Width(mm) 46
Application Commercial Facilities Display / Factory facilities Load Category Medium Load Wheel Bearings No

Additional Products in this Category

Tech Support