(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable, SUS-HSG series (medium loads). (Part Numbers)

Casters - Turntable, SUS-HSG series (medium loads).
  • Volume Discount

Stainless steel swivel casters SUS-HSG series for medium loads. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS-HSG-50GFB
SUS-HSG-50MC
SUS-HSG-50PB
SUS-HSG-65GNB
SUS-HSG-65MC
SUS-HSG-65PB
SUS-HSG-75GNB
SUS-HSG-75MC
SUS-HSG-75PB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Height H
(mm)
Wheel Material Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

10 Days or more

1079[Nylon] Reinforced Nylon503849
1 Piece(s)Available

10 Days or more

1079[Engineering Plastics] MC Nylon503849
1 Piece(s)Available

10 Days or more

1079Phenol503849
1 Piece(s)Available

10 Days or more

1090[Nylon] Reinforced Nylon654056
1 Piece(s)Available

14 Days or more

1090[Engineering Plastics] MC Nylon654056
1 Piece(s)Available

10 Days or more

1090Phenol654056
1 Piece(s)Available

14 Days or more

10100[Nylon] Reinforced Nylon754061
1 Piece(s)Available

10 Days or more

10100[Engineering Plastics] MC Nylon754061
1 Piece(s)Available

14 Days or more

10100Phenol754061

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Load Range(daN) 220.01~320.00 Allowable Load(daN) 250 Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 63
Mounting Hole Pitch, Short Length Direction W1(mm) 63 Plate Length(mm) 82 Plate Width(mm) 82
Application Commercial Facilities Display / Factory facilities Load Category Medium Load Wheel Bearings Presence

Additional Products in this Category

Tech Support