(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Block Only, Model HSR. (Part Numbers)

LM Guides - Block Only, Model HSR.
  • Volume Discount

MISUMI stocks Individual linear motion guide blocks from the THK LM guide HSR series for quick and easy interchangeability, ensuring problem free maintenance and short down times.

[Features]
•Balls travel in four precision-ground raceways on an LM rail through the LM block, and endplates incorporated in the LM block.
•Each row of balls is placed at a contact angle of 45°so that the rated loads applied to the LM block are uniform in all four directions (radial, reverse-radial and lateral directions) for a constant low friction coefficient, and increased rigidity.
•Blocks self-adjust enabling mounting error to be absorbed, even under a preload, for highly accurate, smooth linear motion.

PDF

Part Number

Configured Part Number is shown.

HSR30LR1(GK)







Part Number
HSR30LR1(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Mounting Height M
(mm)
Material Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)Available

8 Days or more

10[Long] LR: Long Tall Height45Carbon SteelNormal3048900702009959958524060880960120.6Tapped HolesM8-1093None

Loading...

  1. 1
 

Basic Information

Set / Single Item Block Only Rail Type Standard Accuracy Grade Normal Grade
Ball Arrangement 4-Row, Circular Retainer N/A Lubrication System N/A
Rolling Element Ball Number of Block Mounting Holes(holes) 4

Please check the type/dimensions/specifications of the part HSR30LR1(GK) in the LM Guides - Block Only, Model HSR. series.

Products like this...

Part Number
HSR15C1SSC1(GK)
HSR15R1(GK)
HSR15R1M(GK)
HSR30LR1M(GK)
HSR30LR1SS(GK)
HSR30LR1SSC1(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Mounting Height M
(mm)
Material Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)

6 Days

-[Wide] C: Flanged w/Tapped and Thru Holes24Carbon SteelLight Preload15109001570094.594.599.8-----4756.6Tapped and Thru HolesM54.5Through38.8SS: End and Side Seal (Shortest Leadtime)
1 Piece(s)Available

8 Days or more

10[Standard] R: Tall Height28Carbon SteelNormal15109001570094.594.599.826264604.53456.6Tapped HolesM4-538.8None
1 Piece(s)Available

22 Days or more

10[Standard] R: Tall Height28Stainless SteelNormal15-----26264604.53456.6Tapped HolesM4-538.8No
1 Piece(s)Available

22 Days or more

10[Long] LR: Long Tall Height45Stainless SteelNormal30-----4060880960120.6Tapped HolesM8-1093No
1 Piece(s)Available

6 Days

10[Long] LR: Long Tall Height45Carbon SteelNormal3048900702009959958524060880960120.6Tapped HolesM8-1093End and Side Seal
1 Piece(s)

6 Days

-[Long] LR: Long Tall Height-Carbon SteelLight Preload304890070200995995852-----60120.6Tapped HolesM8-1093SS: End and Side Seal (Shortest Leadtime)

Additional Products in this Category

Tech Support