(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Block Only, Model SHS. (Part Numbers)

LM Guides - Block Only, Model SHS.
  • Volume Discount

MISUMI stocks Individual linear motion guide blocks from the THK LM guide SHS series for quick and easy interchangeability, ensuring problem free maintenance and short down times.

[Features]
•Caged ball design provided high-speed rotation, a low noise level, and extended service life.
•Balls travel in four precision-ground raceways on an LM rail through the LM block, and endplates incorporated in the LM block.
•Each row of balls is placed at a contact angle of 45°so that the rated loads applied to the LM block are uniform in all four directions (radial, reverse-radial and lateral directions) for a constant low friction coefficient, and increased rigidity.
•Blocks self-adjust enabling mounting error to be absorbed, even under a preload, for highly accurate, smooth linear motion.

PDF

Part Number

Configured Part Number is shown.

SHS35V1(GK)








Part Number
SHS35V1(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Mounting Height M
(mm)
Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)Available

8 Days or more

10[Standard] V: Low Height48Normal3562300966001380138015305050880970122Tapped HolesM8-1093None

Loading...

  1. 1
 

Basic Information

Set / Single Item Block Only Rail Type Standard Material Carbon Steel
Accuracy Grade Normal Grade Ball Arrangement 4-Row, Circular Retainer Available
Lubrication System N/A Rolling Element Ball Number of Block Mounting Holes(holes) 4

Please check the type/dimensions/specifications of the part SHS35V1(GK) in the LM Guides - Block Only, Model SHS. series.

Products like this...

Part Number
SHS15C1UU(GK)
SHS15LC1(GK)
SHS15LC1SS(GK)
SHS35V1SS(GK)
SHS35V1SSC1(GK)
SHS35V1UU(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Mounting Height M
(mm)
Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)Available

8 Days or more

10[Wide] C: Flanged w/Tapped and Thru Holes24Normal15142002420017517516038304.4604.54764.4Tapped and Thru HolesM54.4Through48End seal
1 Piece(s)Available

8 Days or more

10[Wide Long] LC: Long Flanged w/Tapped and Thru Holes24Normal15172003190029629621238304.4604.54779.4Tapped and Thru HolesM54.4Through63None
1 Piece(s)Available

6 Days

10[Wide Long] LC: Long Flanged w/Tapped and Thru Holes24Normal15172003190029629621238304.4604.54779.4Tapped and Thru HolesM54.4Through63End, Side, and Inner Seal
1 Piece(s)Available

6 Days

10[Standard] V: Low Height48Normal3562300966001380138015305050880970122Tapped HolesM8-1093End, Side, and Inner Seal
1 Piece(s)

6 Days

-[Standard] V: Low Height42Light Preload356230096600138013801530-----70122Tapped HolesM8-1093SS: End, Side, and Inner Seal (Standard seal - best leadtime)
1 Piece(s)Available

8 Days or more

10[Standard] V: Low Height48Normal3562300966001380138015305050880970122Tapped HolesM8-1093End seal

Additional Products in this Category

Tech Support