(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Belts - NBR, Paper Processing Belt, Powerturn, Green, HAR-12E Series

Conveyor Belts - NBR, Paper Processing Belt, Powerturn, Green, HAR-12E Series

•Belt Specification: Inclination
•Number Of Plies: 2-ply
•Surface Cover Color: Green
•Surface Cover Shape: Coarse
•Surface Cover Material: Rubber (NBR Nitrile Rubber )

PDF

Part Number

Configured Part Number is shown.

Part Number
HAR-12E [10-600/1]X[690-9999/1] E
HAR-12E [10-600/1]X[690-9999/1] E [5MG,​5W-2,​7MG,​10MW,​10MWL,​10SWL,​OH]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width
(mm)
Meandering Prevention Crosspiece *See the features on the product catalog. Belt Circumference Length
(mm)
1 Piece(s)

17 Days or more

1010 ~ 600No690 ~ 9999
1 Piece(s)

17 Days or more

1010 ~ 6005W-2 / 5MG / 7MG / 10MW / 10MWL / 10SWL / OH690 ~ 9999

Loading...

  1. 1
 

Basic Information

Belt Specifications Inclination Surface Cover Color Green Surface Cover Material Rubber (NBR)
Surface Cover Shape Coarse mesh Endless Type Diagonal Line Tension Member Material Polyester
Number of Plies 2 Ply

Additional Products in this Category

Tech Support