(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - CF-SFU Series.

Cam Followers - CF-SFU Series.
  • Volume Discount

Type in which the uprights are staggered and can be fastened with screws to simplify installation. Ideal for equipment that does not have space for stud attachment. Type CF-SFU is only available with adhesive. The CF-SFU model is equipped with UU seals even when no UU symbol is used.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CF-SFU-6
CF-SFU-6R
CF-SFU-8
CF-SFU-8R
CF-SFU-10
CF-SFU-10-1
CF-SFU-10R
CF-SFU-12
CF-SFU-12-1
CF-SFU-16
CF-SFU-18
CF-SFU-20
CF-SFU-20R
Part NumberMinimum order quantityVolume DiscountDays to Ship Roller Type Outer Diameter D
(Ø)
Width C
(mm)
Cam follower stud screw
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Track Load Capacity
(kN)
1 Piece(s)Available

Same day

Stock

Cylindrical Outer Ring1611M63.593.58175003.43
1 Piece(s)Available

15 Days or more

Spherical Outer Ring1611M63.593.58175001.08
1 Piece(s)Available

Same day

Stock

Cylindrical Outer Ring1911M84.174.65140004.02
1 Piece(s)Available

15 Days or more

Spherical Outer Ring1911M84.174.65140001.37
1 Piece(s)Available

Same day

Stock

Cylindrical Outer Ring2212M105.336.781190004.7
1 Piece(s)Available

15 Days or more

Cylindrical Outer Ring2612M105.336.781190005.49
1 Piece(s)Available

15 Days or more

Spherical Outer Ring2212M105.336.781190001.67
1 Piece(s)Available

Same day

Stock

Cylindrical Outer Ring3014M127.879.7998007.06
1 Piece(s)Available

8 Days or more

Cylindrical Outer Ring3214M127.879.7998007.45
1 Piece(s)Available

27 Days or more

Cylindrical Outer Ring3518M161218.3700011.2
1 Piece(s)Available

8 Days or more

Cylindrical Outer Ring4020M1814.725.2595014.4
1 Piece(s)Available

47 Days or more

Cylindrical Outer Ring5224M2020.734.8490023.2
1 Piece(s)Available

8 Days or more

Spherical Outer Ring5224M2020.734.849008.23

Loading...

  1. 1

Basic Information

Category Cam Followers Fastening Methods With Head Hexagonal Hole Material Carbon Steel
Roller Lining No Cam Followers Type Standard Axis Presence
Size Standard Metric System Rolling Guide Method With Gage Inner Ring Presence
Sealing Structure Shield Shape Dedicated Grease Fitting Included No

Additional Products in this Category

Tech Support