(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nozzle BE-Type

Insert Nozzle BE-Type
  • Volume Discount

A round counter-sunk screw mounting nozzle. Compact, embeddable in machinery or fixtures, and does not interfere with blades or jigs. 

Part Number

Configured Part Number is shown.

Part Number
BE10-1
BE12-1
BE14-1
BE15-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Injection Shape Point Material Acetal Angle Adjustment Angle adjustable
Types Insert Nozzle Features Outlet Port Moveable Applicable Fluids Aqueous Solution
Operating Pressure Range(MPa) ::1

Additional Products in this Category

Tech Support