(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nozzle PJ Type

Insert Nozzle PJ Type
  • Volume Discount

Screw-in type nozzle. It is compact and can be embedded in machinery or fixtures. The edged tool does not interfere with fixtures. 

[Features]
· Can be embedded to machines or jigs, without interfering with blades or jigs.
· The nozzle angle can be quickly changed

Part Number

Configured Part Number is shown.

Part Number
PJ1B-1
PJ2B-1
PJ3B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Injection Shape Point Material Acetal Angle Adjustment Angle adjustable
Types Insert Nozzle Features Outlet Port Moveable Applicable Fluids Aqueous Solution
Operating Pressure Range(MPa) ::1

Additional Products in this Category

Tech Support