(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nozzle SB Type Tube

Insert Nozzle SB Type Tube
  • Volume Discount

The total length of the tube can be shortened or the tube can be bent. 

[Features]
· Suitable for mounting to nozzle tips with a SB type, TJ type, or JB type screw part.
· The total length of the tube can be shortened or the tube can be bent

Part Number

Configured Part Number is shown.

Part Number
SBT3.5-1
SBT3.5-2
SBT4-1
SBT4-2
SBT5-1
SBT5-2
SBT6-1
SBT6-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
Diameter, thread diameter A
1 Piece(s)Available

10 Days or more

10~1M3.5
1 Piece(s)Available

10 Days or more

10~3M3.5
1 Piece(s)Available

10 Days or more

10~1M4
1 Piece(s)Available

10 Days or more

10~3M4
1 Piece(s)Available

10 Days or more

10~1M5
1 Piece(s)Available

8 Days or more

10~3M5
1 Piece(s)Available

8 Days or more

10~1M6
1 Piece(s)Available

10 Days or more

10~3M6

Loading...

  1. 1

Basic Information

Injection Shape Air Nozzle-related Parts Material Brass Types Insert Nozzle

Additional Products in this Category

Tech Support