(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Bolt (with Hole): A Type

Leveling Bolt (with Hole): A Type
  • Volume Discount

•Surface Treatment of Thread: Nickel Plating
•Main Body Surface Treatment: Nickel Plating

Part Number

Configured Part Number is shown.

 

Part Number
LBT-A24-H13
LBT-A32-H20
LBT-A36-H24
LBTS-A24-H13
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Material Surface Treatment of Thread Body Material Main Body Surface Treatment Nominal of Thread
(mm)
1 Piece(s)Available

8 Days or more

1045 Carbon SteelNickel Plating1045 Carbon SteelNickel PlatingM24x1.5
1 Piece(s)Available

8 Days or more

1045 Carbon SteelNickel Plating1045 Carbon SteelNickel PlatingM32x1.5
1 Piece(s)Available

8 Days or more

1045 Carbon SteelNickel Plating1045 Carbon SteelNickel PlatingM36x1.5
1 Piece(s)Available

11 Days or more

304 Stainless Steel-304 Stainless Steel-M24x1.5

Loading...

  1. 1

Additional Products in this Category

Tech Support