(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Type C.

Leveling Blocks - Type C.
  • Volume Discount

Allowable loads are C1: 7kN, C2: 15kN, C3: 25kN, C4: 45kN. Allowable uplift of 4-6 mm. The equipment can be fixed with anchor bolts, excellent rigidity and low load displacement.

 

Part Number
C1
C2
C3
C4
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)
1 Piece(s)Available

10 Days or more

7661299566 - 70
1 Piece(s)Available

8 Days or more

158017214280 - 85
1 Piece(s)Available

9 Days or more

25105215165105 - 111
1 Piece(s)Available

9 Days or more

45105215165105 - 111

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Properties Standard

Additional Products in this Category

Tech Support