(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Press Ball Plungers (Part Numbers)

Press Ball Plungers
  • Volume Discount

Press fit plungers. This plunger is ideal for positioning, fixing, pressing, pushing against and pushing apart.

Part Number
PBP-04P
PBP-04S
PBP-05P
PBP-05S
PBP-06P
PBP-06S
PBP-08P
PBP-08S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBall Material Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Ball Heat Treatment Min Load
(N)
Max Load
(N)
1 Piece(s)Available

9 Days or more

10DelrinDelrin40.8No2.56.5
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS440)-41Carburized2.56
1 Piece(s)Available

9 Days or more

10DelrinDelrin51No4.59
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS440)-51.4Carburized36.5
1 Piece(s)Available

9 Days or more

10DelrinDelrin61.6No6.513
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS440)-61.8Carburized5.511.5
1 Piece(s)Available

9 Days or more

10DelrinDelrin81.9No818
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)-82.4Carburized712.5

Loading...

  1. 1

Basic Information

Type Press Fitting Thread-Locking Adhesive No Main Body Surface Treatment No
Ball Surface Treatment No Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support