(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - For remote operation, type UJ.

Leveling Blocks - For remote operation, type UJ.
  • Volume Discount

They can be installed under a surface plate and the level can be adjusted by remote control. The remote control handle is equipped with a universal joint. After using the handle out of the load, it can be disassembled and stored.

 

 

Part Number
A-1UJ-1000
A-1UJ-750
A-2UJ-1000
A-2UJ-750
A-3UJ-1000
A-3UJ-750
A-4UJ-1000
A-4UJ-750
C-1UJ-1000
C-1UJ-750
C-2UJ-1000
C-2UJ-750
C-3UJ-1000
C-3UJ-750
C-4UJ-1000
C-4UJ-750
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Stroke(lifting)
(mm)
Remote Control Rod Length A
(mm)
Specifications
1 Piece(s)Available

13 Days or more

79566 - 701000No U-shaped groove
1 Piece(s)Available

13 Days or more

79566 - 70750No U-shaped groove
1 Piece(s)Available

13 Days or more

1514280 - 851000No U-shaped groove
1 Piece(s)Available

13 Days or more

1514280 - 85750No U-shaped groove
1 Piece(s)Available

13 Days or more

24165101 - 1071000No U-shaped groove
1 Piece(s)Available

13 Days or more

24165101 - 107750No U-shaped groove
1 Piece(s)Available

13 Days or more

45165101 - 1071000No U-shaped groove
1 Piece(s)Available

13 Days or more

45165101 - 107750No U-shaped groove
1 Piece(s)Available

13 Days or more

79566 - 701000U-shaped groove
1 Piece(s)Available

13 Days or more

79566 - 70750U-shaped groove
1 Piece(s)Available

13 Days or more

1514280 - 851000U-shaped groove
1 Piece(s)Available

13 Days or more

1514280 - 85750U-shaped groove
1 Piece(s)Available

13 Days or more

25165105 - 1111000U-shaped groove
1 Piece(s)Available

13 Days or more

25165105 - 111750U-shaped groove
1 Piece(s)Available

13 Days or more

45165105 - 1111000U-shaped groove
1 Piece(s)Available

13 Days or more

45165105 - 111750U-shaped groove

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Properties Standard

Additional Products in this Category

Tech Support