(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Tilting, with 2 fixing holes, model FAK.

Leveling Legs - Tilting, with 2 fixing holes, model FAK.
  • Volume Discount

They have 30 degrees of inclination, which makes it possible to absorb the inclination of the ground and 2 holes for anchoring to the ground.

Part Number
FAK08080-80S
FAK10070-80
FAK10090-80S
FAK10150-80SP
FAK12066-80P
FAK12066-100
FAK12100-80P
FAK12100-100P
FAK12150-80P
FAK16066-120P
FAK16100-100P
FAK16100-120P
FAK16150-80S
FAK16150-100S
FAK16200-100
FAK20200-120S
Part NumberMinimum order quantityVolume DiscountDays to Ship Adjusting Bolt Shape Type Thread Portion Material Thread Surface Treatment Bottom Rubber Material Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Thread Size M
(mm)
1 Piece(s)Available

9 Days or more

Standard[Stainless Steel] 304 Stainless SteelNo-794808
1 Piece(s)Available

9 Days or more

Standard[Steel] 12L13 Steel[Zinc Plating] Zinc Plating-7957010
1 Piece(s)Available

9 Days or more

Standard[Stainless Steel] 304 Stainless SteelNo-7959010
1 Piece(s)Available

9 Days or more

With Bottom Rubber[Stainless Steel] 304 Stainless SteelNo[Nitrile Rubber] NBR79515010
1 Piece(s)Available

9 Days or more

With Bottom Rubber[Steel] 12L13 Steel[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR7956612
1 Piece(s)Available

9 Days or more

Standard[Steel] 12L13 Steel[Zinc Plating] Zinc Plating-9956612
1 Piece(s)Available

9 Days or more

With Bottom Rubber[Steel] 12L13 Steel[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR79510012
1 Piece(s)Available

9 Days or more

With Bottom Rubber[Steel] 12L13 Steel[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR99510012
1 Piece(s)Available

9 Days or more

With Bottom Rubber[Steel] 12L13 Steel[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR79515012
1 Piece(s)Available

9 Days or more

With Bottom Rubber[Steel] 12L13 Steel[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR11966616
1 Piece(s)Available

9 Days or more

With Bottom Rubber[Steel] 12L13 Steel[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR99610016
1 Piece(s)Available

9 Days or more

With Bottom Rubber[Steel] 12L13 Steel[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR119610016
1 Piece(s)Available

9 Days or more

Standard[Stainless Steel] 304 Stainless SteelNo-79615016
1 Piece(s)Available

9 Days or more

Standard[Stainless Steel] 304 Stainless SteelNo-99615016
1 Piece(s)Available

9 Days or more

Standard[Steel] 12L13 Steel[Zinc Plating] Zinc Plating-99620016
1 Piece(s)Available

9 Days or more

Standard[Stainless Steel] 304 Stainless SteelNo-1191020020

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle No
Body Material Zinc Die-Casting Main Body Surface Treatment Powder Coating Main Body Height(mm) 18
Adjustment Bolt-shaped Swing Mechanism Presence

Additional Products in this Category

Tech Support