(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Bolt: A Type (LBT-A16)

Leveling Bolt: A Type LBT-A16
  • Volume Discount

•Surface Treatment of Thread: Nickel Plating
•Main Body Surface Treatment: Nickel Plating

Part Number

Configured Part Number is shown.

LBT-A16

 

 

 

 

Part Number
LBT-A16
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Material Surface Treatment of Thread Body Material Main Body Surface Treatment Nominal of Thread
(mm)
Thread Length
(mm)
1 Piece(s)Available

8 Days or more

1045 Carbon SteelNickel Plating1045 Carbon SteelNickel PlatingM16x1.5100

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LBT-A16 in the Leveling Bolt: A Type series.

Products like this...

Part Number
LBNS-A12
LBNS-A20
LBT-A20
LBT-A24
LBTN-A12
LBTN-A16
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Material Surface Treatment of Thread Body Material Main Body Surface Treatment Nominal of Thread
(mm)
Thread Length
(mm)
1 Piece(s)Available

9 Days or more

303 Stainless Steel-303 Stainless Steel-M12x1.75136
1 Piece(s)Available

22 Days or more

303 Stainless Steel-303 Stainless Steel-M20x2.5136
1 Piece(s)Available

8 Days or more

1045 Carbon SteelNickel Plating1045 Carbon SteelNickel PlatingM20x1.5100
1 Piece(s)Available

8 Days or more

1045 Carbon SteelNickel Plating1045 Carbon SteelNickel PlatingM24x1.5103
1 Piece(s)Available

8 Days or more

1045 Carbon SteelNickel Plating1045 Carbon SteelNickel PlatingM12x1.75136
1 Piece(s)Available

11 Days or more

1045 Carbon SteelNickel Plating1045 Carbon SteelNickel PlatingM16x2136

Additional Products in this Category

Tech Support