(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Antivibration, with pad.

Leveling Legs - Antivibration, with pad.
  • Volume Discount

Equipped with level adjustment mechanism and anti-vibration function, so that the vibration of the device generating the vibration is not transmitted to the ground. High-performance foamed polyurethane pad with higher performance than a rubber pad.

防振フットジャッキ:関連画像

Part Number
BFJ08060-017
BFJ08060S-017
BFJ12070-032
BFJ12070-060
BFJ12070-135
BFJ12070S-030
BFJ12070S-060
BFJ12070S-135
BFJ16070-045
BFJ16070-090
BFJ16070-200
BFJ16070S-045
BFJ16070S-085
BFJ16070S-195
BFJ20100-045
BFJ20100-090
BFJ20100-200
BFJ20100S-045
BFJ20100S-085
BFJ20100S-195
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
Allowable Load(Min.)
(kN)
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint400.176015.580.09
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing400.176015.580.09
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint500.327015.5120.17
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint500.67015.5120.32
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint501.357015.5120.7
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing500.37016.5120.16
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing500.67016.5120.31
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing501.357016.5120.7
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint600.457016.5160.25
1 Piece(s)Available

11 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint600.97016.5160.45
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint6027016.5161
1 Piece(s)Available

11 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing600.457017.5160.23
1 Piece(s)Available

11 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing600.857017.5160.45
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing601.957017.5161
1 Piece(s)Available

11 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint600.4510017.5200.25
1 Piece(s)Available

11 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint600.910017.5200.45
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint60210017.5201
1 Piece(s)Available

11 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing600.4510018.5200.23
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing600.8510018.5200.45
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing601.9510018.5201

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Bottom Rubber Material Ether-based foamed polyurethane elastomer Properties Oil Resistance / Chemical Resistance / Performance of Vibration Proofing Adjustment Bolt-shaped Swing Mechanism No

Additional Products in this Category

Tech Support