(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Wedge type, anti-vibration, PKA type. (Part Numbers)

Leveling Blocks - Wedge type, anti-vibration, PKA type.
  • Volume Discount

Equipped with a precise level adjustment mechanism, large adjustment stroke and anti-vibration function. It can be used for die casting machines, injection molding machines, impact testers, etc., where the vibrations and shocks generated by the machines are particularly large.

 

Part Number
PKA4-4
PKA6-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Height
(mm)
1 Piece(s)Available

16 Days or more

507920025079
1 Piece(s)Available

16 Days or more

1508030040080

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FC250 Main Body Surface Treatment Paint
Bottom Rubber Material NBR Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing Anti-vibration Plate Used B4-1

Additional Products in this Category

Tech Support