(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Type T.

Leveling Blocks - Type T.
  • Volume Discount

Allowable loads are T2: 25kN, T4: 40kN, T6: 60kN. Permissible lift 3-4 mm. Counterclockwise rotation for lifting. Excellent rigidity and low load displacement.

 

 

Part Number
T-2
T-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)
1 Piece(s)Available

8 Days or more

2564.519012064.5 - 67.5
1 Piece(s)Available

9 Days or more

60121315180121 - 125

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Properties Standard

Additional Products in this Category

Tech Support