(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Adjustable Leveler Bolts

Adjustable Leveler Bolts
  • Volume Discount

•Screw Material: 1045 Carbon Steel
•Surface Treatment of Thread: Bright chromate plating
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Bright chromate plating

Part Number

Configured Part Number is shown.

 

アジャストジャッキボルト:関連画像

Part Number
AJB12
AJB16
AJB20
AJB24
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread
(mm)
Thread Length
(mm)
1 Piece(s)Available

8 Days or more

M1270
1 Piece(s)Available

11 Days or more

M1686
1 Piece(s)Available

8 Days or more

M2086.5
1 Piece(s)Available

8 Days or more

M2498

Loading...

  1. 1

Basic Information

Screw Material 1045 Carbon Steel Surface Treatment of Thread Bright chromate plating Body Material 1045 Carbon Steel
Main Body Surface Treatment Bright chromate plating

Additional Products in this Category

Tech Support