(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Anti-Vibration Wedge Mount (F Model)

Anti-Vibration Wedge Mount (F Model)
  • Volume Discount

•Type : Precision Instrument Type
•Body Material : FC250
For complete product overview and details on Anti-Vibration Wedge Mount (F Model) see the sections below:

Part Number

Configured Part Number is shown.

PK3-72-F

Part Number
PK3-72-F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FC250 Main Body Surface Treatment Paint
Bottom Rubber Material NBR Load Capacity(kN) 65 Main Body Height(mm) 95
Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing Main Body Depth(mm) 200 Main Body Width(mm) 95
Height(mm) 84

Please check the type/dimensions/specifications of the part PK3-72-F in the Anti-Vibration Wedge Mount (F Model) series.

Additional Products in this Category

Tech Support