(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

the Anti-Vibration Wedge Mount (Type C)

the Anti-Vibration Wedge Mount (Type C)
  • Volume Discount

•Type : Precision Instrument Type
•Body Material : FC250
For complete product overview and details on the Anti-Vibration Wedge Mount (Type C) see the sections below:

Part Number

Configured Part Number is shown.

PK4-72-C

Part Number
PK4-72-C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material FC250 Main Body Surface Treatment Paint
Bottom Rubber Material NBR Load Capacity(kN) 32 Main Body Height(mm) 200
Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing Main Body Depth(mm) 200 Main Body Width(mm) 200
Height(mm) 93

Please check the type/dimensions/specifications of the part PK4-72-C in the the Anti-Vibration Wedge Mount (Type C) series.

Additional Products in this Category

Tech Support