(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Type B.

Spring Plungers - Type B.
  • Volume Discount

This plunger is ideal for positioning, fixing, pressing, pushing against and pushing apart.

Part Number
PPB-04
PPB-04S
PPB-05
PPB-05S
PPB-06J
PPB-06S
PPB-06SJ
PPB-08
PPB-08J
PPB-08S
PPB-08SJ
PPB-10
PPB-10J
PPB-10S
PPB-10SJ
PPB-12
PPB-12J
PPB-12S
PPB-12SJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip material Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Min Load
(N)
Max Load
(N)
Pressure Type
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel41.5Black oxide finishBlack oxide finishCarburized4.512.5Normal Pressure
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel41.5NoNoNo4.512.5Normal Pressure
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel52Black oxide finishBlack oxide finishCarburized513Normal Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel52NoNoNo513Normal Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel62Black oxide finishYellow Zinc PlatingCarburized1125Strong Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel62NoNoNo617Normal Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel62End Yellow MarkNoNo1125Strong Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel82Black oxide finishBlack oxide finishCarburized1633Normal Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel82Black oxide finishYellow Zinc PlatingCarburized2359Strong Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel82NoNoNo1633Normal Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel82End Yellow MarkNoNo2359Strong Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel102.5Black oxide finishBlack oxide finishCarburized1942Normal Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel102.5Black oxide finishYellow Zinc PlatingCarburized2054Strong Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel102.5NoNoNo1942Normal Pressure
1 Piece(s)Available

22 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel102.5End Yellow MarkNoNo2054Strong Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel123.5Black oxide finishBlack oxide finishCarburized2257Normal Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel123.5Black oxide finishYellow Zinc PlatingCarburized3896Strong Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel123.5NoNoNo2257Normal Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel123.5End Yellow MarkNoNo3896Strong Pressure

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Stop loosening No Pin Plunger Type Spherical Surface
Wrench Hole Shape Flathead Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support