(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

SBPP Steel Plate Pillow Shaped Unit

SBPP Steel Plate Pillow Shaped Unit
  • Volume Discount

Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Pillow
Diameter Series Symbol: Used for Light load
Fit: J7
Grease Type: Standard Grease
Machining: No
Pillow Type, Category: Standard
Rolling Element Material: Steel
Seal: Nitrile
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Steel Plate
Unit, Type: Bearing Unit
For complete product overview and details on SBPP Steel Plate Pillow Shaped Unit see the sections below:

PDF

Shaft Dia Dimensions
inch
mm
Bolt Size
inch
mm
Unit No. Bearing No. Housing No. Basic Load Ratings
kN
Factor
f 0
Mass
kg
SBPP
mm inch
d H L A J N H1 H2 S SBPP
B
Cr C0r
12

15

17

1/2

5/8
7/8
22.2
3 3/8
86
31/32
25
2 43/64
68
3/8
9.5
1/8
3.2
1 23/32
43.8
0.236
6
0.866
22
5/16
M8
SBPP201 SBPP201-8 SBPP202 SBPP202-10
SBPP203
SB201
SB201-8
SB202
SB202-10
SB203
PP203 9.55 4.8 13.2 0.16
20 3/4
1
25.4
3 27/32
98
1 1/4
32
2 63/64
76
3/8
9.5
1/8
3.2
2
50.5
0.276
7
0.984
25
5/16
M8
SBPP204-12
SBPP204
SB204-12
SB204
PP204 12.8 6.65 13.2 0.23
25 7/8
15/16

1
1 1/8
28.6
4 1/4
108
1 1/4
32
3 25/64
86
29/64
11.5
5/32
4
2 7/32
56.6
0.295
7.5
1.063
27
3/8
M10
SBPP205-14 SBPP205-15 SBPP205
SBPP205-16
SB205-14
SB205-15
SB205
SB205-16
PP205 14 7.85 13.9 0.28
30 1 1/8

1 3/16
1 1/4
1 5/16
33.3
4 19/32
117
1 1/2
38
3 3/4
95
29/64
11.5
5/32
4
2 5/8
66.3
0.315
8
1.181
30
3/8
M10
SBPP206-18 SBPP206 SBPP206-19
SBPP206-20
SB206-18
SB206
SB206-19
SB206-20
PP206 19.5 11.3 13.9 0.47
For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit.
Part Number
SBPP201
SBPP202
SBPP203
SBPP204
SBPP205
SBPP206
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Mounting Height H
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)Available

8 Days or more

101222.295504800
1 Piece(s)Available

8 Days or more

101522.295504800
1 Piece(s)Available

8 Days or more

101722.295504800
1 Piece(s)Available

8 Days or more

102025.4128006650
1 Piece(s)Available

8 Days or more

102528.6140007850
1 Piece(s)Available

8 Days or more

103033.31950011300

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow Type Pillow Type, Category Standard
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Unit Body Material Steel plate Rolling Element Material Bearing Steel
Surface Treatment No Diameter series symbol Used for Light load Fit J7
Accessory No Cover Grease Type Standard Grease Seal Nitrile
Machining No Stroke No

Additional Products in this Category

Tech Support