(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • Volume Discount

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number

Configured Part Number is shown.

NRP125-SUS-H20

Part Number
NRP125-SUS-H20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrip Grip Type Material of Handle Material Grip Material Grip Surface D
(φ)
H
(mm)
D1
(φ)
Mounting Section Hole Drilling Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal Shaft hole size
(mm)
JAN code
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)-[Polypropylene] Polypropylene--1254729Round hole (through hole)Presence (2 place)303 Stainless SteelShaft hole, press screw holes at two locationφ20mm-----

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Surface of Handle No

Please check the type/dimensions/specifications of the part NRP125-SUS-H20 in the Round Rim-Type Engineering Plastic Handwheel (NRP, RP) series.

Products like this...

Part Number
NRP100-H13
NRP100-H14
NRP100-H15
NRP125-SUS-S12
NRP125-SUS-S14
NRP140-H14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrip Grip Type Material of Handle Material Grip Material Grip Surface D
(φ)
H
(mm)
D1
(φ)
Mounting Section Hole Drilling Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal Shaft hole size
(mm)
JAN code
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)-[Polypropylene] Polypropylene--1004327Round hole (through hole)Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13mm-----
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)-[Polypropylene] Polypropylene--1004327Round hole (through hole)Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14mm-----
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)-[Polypropylene] Polypropylene--1004327Round hole (through hole)Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ15mm-----
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)-[Polypropylene] Polypropylene--1254729Square HoleNo303 Stainless SteelSquare Hole-12mm----
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)-[Polypropylene] Polypropylene--1254729Square HoleNo303 Stainless SteelSquare Hole-14mm----
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)-[Polypropylene] Polypropylene--1405132Round hole (through hole)Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14mm-----

Additional Products in this Category

Tech Support