(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Spring or Flat Washer - Titanium

Spring or Flat Washer - Titanium
  • Volume Discount

The surface has been modified via special chemical polishing and brightening treatments. Oil and dust do not adhere to the surface, and there is minimal gas discharge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SWAT-3-F
SWAT-3-S
SWAT-4-F
SWAT-4-S
SWAT-5-F
SWAT-5-S
SWAT-6-F
SWAT-6-S
SWAT-8-F
SWAT-8-S
SWAT-10-F
SWAT-10-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Types (Applications) Type I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Type, Spring Washers O.D. D
(mm)
1 Piece(s)Available

37 Days or more

Flat WasherFlat Washer3.230.5-7
1 Piece(s)Available

37 Days or more

Spring WasherSpring Washer3.130.7Standard5.9
1 Piece(s)Available

37 Days or more

Flat WasherFlat Washer4.340.8-9
1 Piece(s)Available

37 Days or more

Spring WasherSpring Washer4.141Standard7.6
1 Piece(s)Available

37 Days or more

Flat WasherFlat Washer5.351-10
1 Piece(s)Available

37 Days or more

Spring WasherSpring Washer5.151.3Standard9.2
1 Piece(s)Available

37 Days or more

Flat WasherFlat Washer6.461.6-12.5
1 Piece(s)Available

37 Days or more

Spring WasherSpring Washer6.161.5Standard12.2
1 Piece(s)Available

37 Days or more

Flat WasherFlat Washer8.481.6-17
1 Piece(s)Available

37 Days or more

Spring WasherSpring Washer8.282Standard15.4
1 Piece(s)Available

37 Days or more

Flat WasherFlat Washer10.5102-21
1 Piece(s)Available

37 Days or more

Spring WasherSpring Washer10.2102.5Standard18.4

Loading...

  1. 1

Basic Information

Material TP340C (Titanium Class 2) Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc.
Surface Treatment (Details) No

Additional Products in this Category

Tech Support