(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Washer (with Gas Ventilation Groove) - SWAT-VF/SWAT-VF-PC (Part Numbers)

Titanium Washer (with Gas Ventilation Groove) - SWAT-VF/SWAT-VF-PC
  • Volume Discount

For FPD manufacturing equipment, semiconductor manufacturing equipment and other vacuum equipment and chambers in clean rooms.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SWAT-3-VF
SWAT-4-VF
SWAT-5-VF
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

37 Days or more

3.230.57
1 Piece(s)Available

37 Days or more

4.340.89
1 Piece(s)Available

37 Days or more

5.35110

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material TP340C (Titanium Class 2)
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support