(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Screws - Pan Head, Phillips Drive, Steel, SNZ【1-50 Pieces Per Package】

Micro Screws - Pan Head, Phillips Drive, Steel, SNZ
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Surface Treatment: Trivalent Chromate
•Mounting Hole Shape: Phillips

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNZ-M1.4X2-TBZ
SNZ-M1.4X2-TBZ-VA
SNZ-M1.4X3-TBZ
SNZ-M1.4X3-TBZ-VA
SNZ-M1.4X4-TBZ
SNZ-M1.4X4-TBZ-VA
SNZ-M1.4X5-TBZ
SNZ-M1.4X5-TBZ-VA
SNZ-M1.4X6-TBZ
SNZ-M1.4X6-TBZ-VA
SNZ-M1.4X8-TBZ
SNZ-M1.4X8-TBZ-VA
SNZ-M1.7X2-TBZ
SNZ-M1.7X2-TBZ-VA
SNZ-M1.7X3-TBZ
SNZ-M1.7X3-TBZ-VA
SNZ-M1.7X4-TBZ
SNZ-M1.7X4-TBZ-VA
SNZ-M1.7X5-TBZ
SNZ-M1.7X5-TBZ-VA
SNZ-M1.7X6-TBZ
SNZ-M1.7X6-TBZ-VA
SNZ-M1.7X8-TBZ
SNZ-M1.7X8-TBZ-VA
SNZ-M2X2-TBZ
SNZ-M2X2-TBZ-VA
SNZ-M2X2.5-TBZ
SNZ-M2X2.5-TBZ-VA
SNZ-M2X3-TBZ
SNZ-M2X3-TBZ-VA
SNZ-M2X3.5-TBZ
SNZ-M2X3.5-TBZ-VA
SNZ-M2X4-TBZ
SNZ-M2X4-TBZ-VA
SNZ-M2X5-TBZ
SNZ-M2X5-TBZ-VA
SNZ-M2X6-TBZ
SNZ-M2X6-TBZ-VA
SNZ-M2X8-TBZ
SNZ-M2X8-TBZ-VA
SNZ-M2.6X3-TBZ
SNZ-M2.6X3-TBZ-VA
SNZ-M2.6X4-TBZ
SNZ-M2.6X4-TBZ-VA
SNZ-M2.6X5-TBZ
SNZ-M2.6X5-TBZ-VA
SNZ-M2.6X6-TBZ
SNZ-M2.6X6-TBZ-VA
SNZ-M2.6X8-TBZ
SNZ-M2.6X8-TBZ-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Sales Unit

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.42Box/package
1 Piece(s)Available

10 Days or more

1.42Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1.43Box/package
1 Piece(s)Available

10 Days or more

1.43Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.44Box/package
1 Piece(s)Available

10 Days or more

1.44Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.45Box/package
1 Piece(s)Available

10 Days or more

1.45Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.46Box/package
1 Piece(s)Available

10 Days or more

1.46Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.48Box/package
1 Piece(s)Available

10 Days or more

1.48Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.72Box/package
1 Piece(s)Available

10 Days or more

1.72Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.73Box/package
1 Piece(s)Available

10 Days or more

1.73Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.74Box/package
1 Piece(s)Available

10 Days or more

1.74Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.75Box/package
1 Piece(s)Available

10 Days or more

1.75Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.76Box/package
1 Piece(s)Available

10 Days or more

1.76Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.78Box/package
1 Piece(s)Available

10 Days or more

1.78Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

22Box/package
1 Piece(s)Available

10 Days or more

22Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

22.5Box/package
1 Piece(s)Available

10 Days or more

22.5Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

23Box/package
1 Piece(s)Available

10 Days or more

23Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

23.5Box/package
1 Piece(s)Available

10 Days or more

23.5Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

24Box/package
1 Piece(s)Available

10 Days or more

24Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

25Box/package
1 Piece(s)Available

8 Days or more

25Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

7 Days

Stock

26Box/package
1 Piece(s)Available

10 Days or more

26Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

28Box/package
1 Piece(s)Available

10 Days or more

28Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.63Box/package
1 Piece(s)Available

10 Days or more

2.63Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.64Box/package
1 Piece(s)Available

10 Days or more

2.64Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.65Box/package
1 Piece(s)Available

10 Days or more

2.65Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.66Box/package
1 Piece(s)Available

10 Days or more

2.66Low Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.68Box/package
1 Piece(s)Available

10 Days or more

2.68Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent Chromate Thread ridge Type Metric coarse
Application Standard

Additional Products in this Category

Tech Support