(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Flat Head Machine Screw With Phillips Head (With Gas Vent Hole)_SVFS【1-20 Pieces Per Package】

Flat Head Machine Screw With Phillips Head (With Gas Vent Hole)_SVFS
  • Volume Discount

• Gas vent holes make it easier to discharge gases accumulated at the bottom of equipment screw holes, and support the operation of vacuuming equipment.
• Flat screw type with a head that does not protrude after tightening.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SVFS-M3X5
SVFS-M3X5-VA
SVFS-M3X6
SVFS-M3X6-VA
SVFS-M3X8
SVFS-M3X8-VA
SVFS-M3X10
SVFS-M3X10-VA
SVFS-M3X12
SVFS-M3X12-VA
SVFS-M4X6
SVFS-M4X6-VA
SVFS-M4X8
SVFS-M4X8-VA
SVFS-M4X10
SVFS-M4X10-VA
SVFS-M4X12
SVFS-M4X12-VA
SVFS-M4X16
SVFS-M4X16-VA
SVFS-M5X8
SVFS-M5X8-VA
SVFS-M5X10
SVFS-M5X10-VA
SVFS-M5X12
SVFS-M5X12-VA
SVFS-M5X16
SVFS-M5X16-VA
SVFS-M6X10
SVFS-M6X10-VA
SVFS-M6X12
SVFS-M6X12-VA
SVFS-M6X16
SVFS-M6X16-VA
SVFS-M6X20
SVFS-M6X20-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

350.5Box/package
1 Piece(s)Available

10 Days or more

350.5Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

360.5Box/package
1 Piece(s)Available

10 Days or more

360.5Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

380.5Box/package
1 Piece(s)Available

10 Days or more

380.5Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

3100.5Box/package
1 Piece(s)Available

10 Days or more

3100.5Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

3120.5Box/package
1 Piece(s)Available

10 Days or more

3120.5Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

460.7Box/package
1 Piece(s)Available

10 Days or more

460.7Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

11 Days or more

480.7Box/package
1 Piece(s)Available

10 Days or more

480.7Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

4100.7Box/package
1 Piece(s)Available

10 Days or more

4100.7Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

4120.7Box/package
1 Piece(s)Available

10 Days or more

4120.7Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

4160.7Box/package
1 Piece(s)Available

10 Days or more

4160.7Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

580.8Box/package
1 Piece(s)Available

10 Days or more

580.8Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

5100.8Box/package
1 Piece(s)Available

10 Days or more

5100.8Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

5120.8Box/package
1 Piece(s)Available

10 Days or more

5120.8Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

5160.8Box/package
1 Piece(s)Available

10 Days or more

5160.8Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6101Box/package
1 Piece(s)Available

10 Days or more

6101Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6121Box/package
1 Piece(s)Available

10 Days or more

6121Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6161Box/package
1 Piece(s)Available

10 Days or more

6161Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6201Box/package
1 Piece(s)Available

10 Days or more

6201Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread ridge Type Metric coarse
Application Standard / For Vacuum Systems / Use for Clean circumstance Screw Type Complete thread

Additional Products in this Category

Tech Support