(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A hex socket bolt with a fluorine coating. Has excellent lubricity and is suitable for preventing thread galling and seizing.
Part Number
Configured Part Number is shown.
SNSS-M3X5-FC
Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | Fluorine Coating | Thread ridge Type | Metric coarse | Additional Shapes | Standard |
Application | Standard | Strength Class(Stainless) | A2-70 | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part SNSS-M3X5-FC in the Hex Socket Cap Screw - Stainless Steel, Fluorine Finish, M3 - M10, Coarse series.
Part Number |
---|
SNSS-M10X25-FC-VA |
SNSS-M10X30-FC |
SNSS-M10X30-FC-VA |
SNSS-M3X5-FC-VA |
SNSS-M3X6-FC |
SNSS-M3X6-FC-VA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy