(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Stainless Steel, No.4-40 - 3/8-16"【1-10 Pieces Per Package】 (Part Numbers)

Hex Nut - Stainless Steel, No.4-40 - 3/8-16"
  • Volume Discount

A hex nut with unified threads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SHNS-1/4-20
SHNS-1/4-20-VA
SHNS-3/8-16
SHNS-3/8-16-VA
SHNS-5/16-18
SHNS-5/16-18-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Sales Unit Nominal of Thread (inch)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Box/package1/4-20
1 Piece(s)Available

Same day

Stock

Low Quantity Available beginning with 1 pc.1/4-20

10 Pieces Per Package

1 Pack(s)Available

7 Days

Stock

Box/package3/8-16
1 Piece(s)Available

Same day

Stock

Low Quantity Available beginning with 1 pc.3/8-16

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Box/package5/16-18
1 Piece(s)Available

10 Days or more

Low Quantity Available beginning with 1 pc.5/16-18

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Unified coarse
Application / function General Surface Treatment (Details) No

Additional Products in this Category

Tech Support