(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Screw adapter (Fine thread type), SAD-RF

Screw adapter (Fine thread type), SAD-RF
  • Volume Discount

•Type: Full Thread
•Screw Type: Fine Thread
•Type: Fine Thread

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SADS-M5X16-RF
SADS-M6X12-RF
SADS-M6X25-RF
SADS-M8X32-RF
SADS-M8X50-RF
SADS-M8X63-RF
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter1 M Thread Pitch Thread Diameter2 Length L1 Thread Diameter2 M1
1 Piece(s)Available

8 Days or more

50.5165
1 Piece(s)Available

8 Days or more

60.75126
1 Piece(s)Available

8 Days or more

60.75256
1 Piece(s)Available

8 Days or more

81328
1 Piece(s)Available

8 Days or more

81508
1 Piece(s)Available

8 Days or more

81638

Loading...

  1. 1

Basic Information

Type Complete thread Material Stainless Steel Screw Type Fine Thread
Type Fine Thread

Additional Products in this Category

Tech Support