(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Screw adapter (Left screw type), SAD-LC

Screw adapter (Left screw type), SAD-LC
  • Volume Discount

•Type: Full Thread
•Screw Type: Coarse Thread
•Type: Left Screw

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SADS-M4X12-LC
SADS-M4X16-LC
SADS-M4X20-LC
SADS-M4X25-LC
SADS-M4X32-LC
SADS-M5X12-LC
SADS-M5X16-LC
SADS-M5X20-LC
SADS-M5X25-LC
SADS-M5X32-LC
SADS-M5X40-LC
SADS-M5X50-LC
SADS-M6X12-LC
SADS-M6X16-LC
SADS-M6X20-LC
SADS-M6X25-LC
SADS-M6X32-LC
SADS-M6X40-LC
SADS-M6X50-LC
SADS-M6X63-LC
SADS-M8X12-LC
SADS-M8X16-LC
SADS-M8X20-LC
SADS-M8X25-LC
SADS-M8X32-LC
SADS-M8X40-LC
SADS-M8X50-LC
SADS-M8X63-LC
SADS-M8X80-LC
SADS-M10X16-LC
SADS-M10X20-LC
SADS-M10X25-LC
SADS-M10X32-LC
SADS-M10X40-LC
SADS-M10X50-LC
SADS-M10X63-LC
SADS-M10X80-LC
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter1 M Thread Pitch Thread Diameter2 Length L1 Thread Diameter2 M1
1 Piece(s)Available

8 Days or more

40.7124
1 Piece(s)Available

8 Days or more

40.7164
1 Piece(s)Available

8 Days or more

40.7204
1 Piece(s)Available

11 Days or more

40.7254
1 Piece(s)Available

8 Days or more

40.7324
1 Piece(s)Available

11 Days or more

50.8125
1 Piece(s)Available

8 Days or more

50.8165
1 Piece(s)Available

8 Days or more

50.8205
1 Piece(s)Available

8 Days or more

50.8255
1 Piece(s)Available

11 Days or more

50.8325
1 Piece(s)Available

11 Days or more

50.8405
1 Piece(s)Available

8 Days or more

50.8505
1 Piece(s)Available

11 Days or more

61126
1 Piece(s)Available

11 Days or more

61166
1 Piece(s)Available

8 Days or more

61206
1 Piece(s)Available

8 Days or more

61256
1 Piece(s)Available

11 Days or more

61326
1 Piece(s)Available

11 Days or more

61406
1 Piece(s)Available

8 Days or more

61506
1 Piece(s)Available

11 Days or more

61636
1 Piece(s)Available

8 Days or more

81.25128
1 Piece(s)Available

8 Days or more

81.25168
1 Piece(s)Available

11 Days or more

81.25208
1 Piece(s)Available

11 Days or more

81.25258
1 Piece(s)Available

8 Days or more

81.25328
1 Piece(s)Available

8 Days or more

81.25408
1 Piece(s)Available

8 Days or more

81.25508
1 Piece(s)Available

8 Days or more

81.25638
1 Piece(s)Available

8 Days or more

81.25808
1 Piece(s)Available

11 Days or more

101.51610
1 Piece(s)Available

11 Days or more

101.52010
1 Piece(s)Available

11 Days or more

101.52510
1 Piece(s)Available

8 Days or more

101.53210
1 Piece(s)Available

8 Days or more

101.54010
1 Piece(s)Available

11 Days or more

101.55010
1 Piece(s)Available

11 Days or more

101.56310
1 Piece(s)Available

11 Days or more

101.58010

Loading...

  1. 1

Basic Information

Type Complete thread Material Stainless Steel Screw Type Coarse
Type Left Screw

Additional Products in this Category

Tech Support