(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Lock Washer【1-20 Pieces Per Package】 (Part Numbers)

Spring Lock Washer
  • Volume Discount

[Features]
· The ribs on both faces of the washer bite into the surface on which the bolt sits and the fastened part, preventing loosening caused by vibrations.
· Prevents loosening of fastened parts when adhesives fail to hold.
· When combined with an 8.8 strength classification bolt, even more effective loosening prevention is possible.
· Also works with strength classification 12.9 bolts.
· Has a greater loosening prevention effect than normal spring washers.

PDF

Part Number

Configured Part Number is shown.

SWR-12

 
Part Number
SWR-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Types (Applications) Type Material Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) Type, Spring Washers O.D. D
(mm)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Spring WasherSpring WasherSteelBlack oxide coating13121.1Box/package4137 Alloy Steel-Black oxide coatingSerrated Conical Disc Spring Washers18

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SWR-12 in the Spring Lock Washer series.

Products like this...

Part Number
SWR-10
SWR-10-VA
SWR-12-VA
SWR-16
SWR-16-VA
SWR-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Types (Applications) Type Material Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) Type, Spring Washers O.D. D
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring WasherSpring WasherSteelBlack oxide coating10.5101Box/package4137 Alloy Steel-Black oxide coatingSerrated Conical Disc Spring Washers16
1 Piece(s)Available

11 Days or more

Spring WasherSpring WasherSteelBlack oxide coating10.5101Low Quantity Available beginning with 1 pc.4137 Alloy Steel-Black oxide coatingSerrated Conical Disc Spring Washers16
1 Piece(s)Available

8 Days or more

Spring WasherSpring WasherSteelBlack oxide coating13121.1Low Quantity Available beginning with 1 pc.4137 Alloy Steel-Black oxide coatingSerrated Conical Disc Spring Washers18

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring WasherSpring WasherSteelBlack oxide coating17161.3Box/package4137 Alloy Steel-Black oxide coatingSerrated Conical Disc Spring Washers24
1 Piece(s)Available

10 Days or more

Spring WasherSpring WasherSteelBlack oxide coating17161.3Low Quantity Available beginning with 1 pc.4137 Alloy Steel-Black oxide coatingSerrated Conical Disc Spring Washers24

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Spring WasherSpring WasherSteelBlack oxide coating21201.5Box/package4137 Alloy Steel-Black oxide coatingSerrated Conical Disc Spring Washers30

Additional Products in this Category

Tech Support